03/02/2021|Products and Services
The new HELICOIL® Smart is a further quantum leap in the HELICOIL® thread technology. A coil thread insert with tang which does not have to be broken off. The innovation: The installation mandrel bends it backward during spinning off and then compresses it. This smart thread insert merges the advantages of the HELICOIL® Plus and the HELICOIL® Tangfree.
The HELICOIL® Smart thread insert, which is made from a wire with rhombic profile, is also formed into an elastic spiral. As to the Free Running version, thread by thread it is a completely free running coarse thread.
The result is a true‑to‑gauge internal thread including the last thread which is in every case threadable. It produces high‑strength threads transferring forces from flank to flank into the holding thread.
To screw in the thread insert, all you need is the Smart installation mandrel of similar size as a tap. Very special is the blade position control. Upon screwing‑in, the blade has a pull‑in function, whereas upon screwing‑out, it turns into a bending and compression tool.
Of course, you also benefit from the well-known advantages of the established HELICOIL® thread technology.
Of course, you also benefit from the well-known advantages of the established HELICOIL® thread technology.
• Provided with a tang, but yet no tang • No tang break – no tang removal • No risks from tangs left in component
• Positioning and screwing in like a screw • Optimum entry into the holding thread • Easy handling
• Assembly times reduced by approx. 20 % • Simplified quality assurance • Permits blind holes of minimum depth – ideal for pre‑assembled subassemblies etc.
• One installation mandrel with two functions – 2 in 1 • Fastener and installation tool from a single source • The installation of the HELICOIL® Smart is fully automatable