eShop Search
Country and language
Choose country:
Choose language:
Apply

Riveting

RIVSET®

RIVSET® self-riveting technology for the joining of several materials in just one step.

RIVSET® self-pierce riveting

High-strength and reliable

Flexible multi-material design

No pre-drilling, no emissions, no noise. RIVSET® self‑pierce riveting is a joining method for creating high‑strength mechanical joints between similar and dissimilar materials. Even joining with more than two layers is possible.

Plus factors

Advantages of RIVSET®

  • Flexibility

    Mixed, multilayer or hybrid joints are essential to modern lightweight construction. RIVSET® is ideal for a variety of material combinations – including high-strength steel.

  • Resilience

    RIVSET® is highly resilient. Even when subject to changing loads.

  • Economic

    No pre-drilling is necessary so positioning is easier.

Method and principle

Extremely strong joints in one step

There is no need for the material components to be pre-drilled or positioned exactly.
In one step, the semi-tubular rivet pierces the upper layer of the work piece and forms an undercut in the lower layer, forming the characteristic locking head. This process has a high level of reproducibility and can be easily automated.

RIVSET® self-pierce riveting Setting process

Any questions?

We are here to assist you

Do you want to know more about our products or services? Our team will be happy to advise you.

Contact us

Find the right solution for your application

RIVSET® product types

Discover our different types of self-pierce rivets.

  • RIVSET® self-pierce rivets

    RIVSET® self-pierce rivets differ in terms of material, head and shaft geometry, hardness, surface, shaft length and diameter.

    Special features of RIVSET® self-pierce rivets

    • High-strength joints
    • Reproducible joining results
    • No pre-punching
    • Liquid-tight and gas-tight
    • Suitable for different types of materials
    • Suitable for various material thicknesses and strengths
    • Can be used for hybrid joints (in combination with adhesive)
  • RIVSET® HDZ self-pierce rivets

    For joining high-strength steels (400‑600 MPa), extra-high-strength steels (800‑1,200 MPa) and ultra-high-strength steels (>1,500 MPa) with other types of materials such as aluminium.

    Special features of RIVSET® HDZ self-pierce rivets

    • Wide range of applications with just one shape of rivet
    • Creation of hybrid connections
    • Implementation of two-layer or multi-layer connections

Setting equipment

RIVSET® Self-pierce riveting systems

We offer manual as well as fully automated solutions for the setting of self-pierce rivets. Our systems are designed for a wide range of applications and can be adapted to your specific manufacturing environments.

Discover our diverse solutions
RIVSET® Automation

we will be happy to help.

Do you have any questions or a current project?

Just let us know and we’ll get in touch

Contact us