It makes mechanically strong joints of similar or combined material types. Multilayer joints are also possible.
It makes mechanically strong joints of similar or combined material types. Multilayer joints are also possible.
In one step, the semi-tubular rivet pierces through the upper layer(s) of the workpiece and forms the locking head in the lower layer.
RIVSET® self-pierce riveting systems are found in many sectors of industry, including the automobile and supplier industry, transport and vehicle construction as well as air conditioning and energy technology.
There are many good reasons for using our products.
Strength and options.
Point by point.
No heat input into the joining zone, therefore no risk of distortion in the component.
RIVSET® self-pierce riveting systems can be flexibly configured to customer requirements.
RIVSET® self-pierce riveting systems are easy to integrate into existing production lines.
The product range for RIVSET® self-pierce riveting systems includes manual systems as well as systems for fully automatic production. They are designed for a wide variety of applications and can be adapted to specific manufacturing environments. The configuration of the various system components – Power Unit, Feed, Tool, Panel and Visualisation – is highly flexible.
Your application dictates the system.
As an expert in mechanical joining technology, we have developed the ready2_rivet package in cooperation with KUKA, one of the leading providers of intelligent automation solutions.
Harmonised, pre-configured systems which can be deployed quickly and are easy to operate – that is the result of our cooperation. With the optimised features for the robot riveting and quick change devices for tools, magazines and dies, you solve all typical riveting tasks.
Find out more: related downloads.
If you would like to know more, simply download the relevant brochures.
| Title | Language | Version | File | Download | |||
|---|---|---|---|---|---|---|---|
|
RIVSET® Self-pierce riveting for modern multi-material design
|
English | 04/2018 | 6374 kb / PDF | ||||
|
RIVSET® Automation H Self-pierce riveting for modern mixed material design
|
English | 6705/17.02 | 749 kb / PDF | ||||
|
RIVSET® Automation EH Self-pierce riveting with electrical drive
|
English | 04/2018 | 4916 kb / PDF | ||||
|
ready2_rivet The automation package for all riveting tasks
|
English | 04/2018 | 233 kb / PDF | ||||
|
RIVSET® Portable Hand tools for self-pierce riveting
|
English | 6706/16.02 | 226 kb / PDF | ||||
|
RIVSET® Self-pierce riveting technology Joining of aluminium cast with new ring groove die
|
English | 6710/17.02 | 143 kb / PDF |
To view PDF documents, you will need the free Adobe Acrobat Reader.