Press – 22.01.2016

Additional product ranges

New ranges for safe lifting and transportation – with lifting points for maximum loads

During lifting and securing, heavy loads exert considerable forces on the lifting points.

Maximum safety is, therefore, essential for preventing injuries and damage.

Böllhoff parabola

 

Böllhoff guarantees quadruple safety of the load in all loading directions with its high-strength lifting points. CE-certified, of course. The products are suitable for the safe lifting of loads in accordance with Machinery Directive 2006/42/EC and meet the requirements of the German Social Accident Insurance (DGUV) regulations (“H stamp” of employer’s liability insurance associations) which is highly respected all over Europe. Böllhoff’s high quality standards are also reflected in the final inspection and testing. Every single lifting point is checked for crack damage and only approved when it passes the inspection.

The product variants in Böllhoff’s new range mean that the lifting system can be optimally configured to the customer’s loading requirements. The following product types are available depending on the application:
Rotating lifting eyebolts, rotating lifting eye nuts, lifting swivels, stop brackets and anchor clamps.

Product benefits:

  • Quadruple safety in all loading directions
  • CE and DGUV certification
  • Optimal alignment of the force transmission
  • Suitable for heavy to very heavy loads
  • 100% magnaflux crack-tested
  • Wide range available in stock
  • Technical Application Consultancy
 

© Böllhoff Group, Bielefeld 2016

Reprint authorised.

 
 

Please send sample copy to

BÖLLHOFF CIVATA TICARET LTD. ŞTI
Ezgi Simsek
Internal Sales Engineer
6. Sokak No. 4 34953 Tuzla Istanbul
Mermerciller Organize Sanayi Bölgesi
E-Mail: esimsek@bollhoff.com

Downloads

For jounalists: related downloads.

If you would like to write about us, just download the press release and press photos.

What? File format / characters Release date Type / Size Download
Press text
.doc / 1.461 characters* January 2016 12 kB / ZIP
.doc / 1.461 characters* January 2016 12 kb / ZIP
Press photo (1)
.jpg / CMYK / 300 dpi January 2016 2311 kB / ZIP
.jpg / CMYK / 300 dpi January 2016 2311 kb / ZIP
Press photo (2)
.jpg / CMYK / 300 dpi January 2016 2699 kB / ZIP
.jpg / CMYK / 300 dpi January 2016 2699 kb / ZIP

* including blanks