eShopSearch
Country and language
Choose country:
Choose language:

Success stories

Jungheinrich

Simplified assembly of rear hatches on materials handling equipment with DST fasteners.

Materials handling equipment from Jungheinrich

SNAPping instead of bolting

Jungheinrich, a logistics systems specialist, uses DST for faster and easier assembly. The enterprise offers customers tailored solutions to meet the challenges of Industry 4.0 in a comprehensive portfolio of materials handling equipment, logistics systems and services.

Initial situation

Time-intensive locking

Just like every piece of transport equipment, materials handling equipment also requires regular maintenance. Fuses and batteries are two relevant components for the maintenance of Jungheinrich forklifts. A rear hatch protects these components from environmental influences. A mechanic must first dismount the rear hatch to access these components for maintenance. Previously the hatch was mounted with the aid of two compression latches. These were each fixed in place with additional fastening elements – a tooth lock washer and flat nut. All individual components had to be fitted together and fastened. Screw on the thin nut while working through a long screw travel, test the tightening torque, repeat the procedure for the second latch – a time-intensive solution.

Solution

DST for fast and easy assembly

DST is based on the functional principle of a slam lock, commonly used in house doors or room doors. Each DST fastener has bevelled clamp jaws on both sides, with a spring seated behind them. If the fastener is inserted into a cutout, the clamping jaws are first pressed inward, and this tensions the springs. When the fastener is completely inserted, the springs drive the clamping jaws outward – this causes the distinctive "snap" sound. The compression fastener is now wedged into the installation opening and it holds together the components to be connected. The result is a high-strength connection that withstands jolts and vibration.

Installation of a DST latch in a Jungheinrich forklift
Installation of a DST latch in a Jungheinrich forkliftA faster and easier DST solution than the previous time-intensive locking

Result

Easier and faster installation thanks to DST

Jungheinrich relied on Böllhoff's expertise to find an optimal joining solution for this application. The result of the technical application consulting: Today Jungheinrich is using compression latches with snap technology to fasten the rear hatch of its materials handling equipment. These latches lock as reliably as conventional threaded technology, however they can be mounted by simply pressing them into a cutout – fast, easy and without additional tools

Customer benefits

  • Process optimization
    The installation process for a rear hatch is reduced to simply pushing in the DST latches

  • Errors are avoided
    Less risk of incorrect installation

  • Reduced costs
    A shorter installation process and fewer fastening elements

Learn more about this topic

We are happy to help

Do you have any questions or a current project?

Let us know – we will get in touch with you

Contact us