Quick-release systems

QUICKLOC®

Repeatedly releasable and functional.
With QUICKLOC® quick‑release fasteners for fast assembly.

Quick-release systems

QUICKLOC® Solid

FAST TURN becomes QUICKLOC® Solid

Repeated opening and closing – with QUICKLOC® Solid. Metal quick acting fasteners for rapid assembly.

Quick-release systems

Our QUICKLOC® clamping, rotation and pressure locks create repeatedly releasable joints.

Easy to fit and even easier to operate –the right quick-release system also allows repeated opening and closing. QUICKLOC® is the perfect solution for components that are frequently used or serviced.

This product is made by Böllhoff

Method / principle

QUICKLOC® is a high-strength system which is easy to use. The quick release fasteners are maintenance-free, vibration-resistant and have a captive seal to prevent loss. It comprises a hardened steel locking bolt, a plastic retainer and a spring steel slip-on lock bottom. In addition to our standard models, we offer custom designs as well.

Applications

QUICKLOC® clamping, rotation and pressure locks are used in all industrial sectors where repeatedly releasable joints for fast assembly are required. In industries including rail transport, the automotive sector, medical technology, compressor technology and heating engineering as well as aerospace.

Product benefits
  • Easy installation
  • Simple to operate
  • Quick opening and closing
  • Quick release locked against
  • falling out
  • Cost effective operation
  • Vibration-resistant
  • Resistant to soiling
  • Customer-specific designs

Detailed description

 

Function principle of QUICKLOC® Light

Quick to open, quick to close: QUICKLOC® Light quick-release fasteners. First clip the receptacle into a rectangular hole. The bolt passes through a bore hole and is optionally locked with a retaining washer in order to prevent loss. To lock the joint, gently press and turn it into the lock bottom. Thanks to the clever part geometry, it locks in and is then held in place without clearance.
​​​​​​​A simple quarter turn to the left or right opens the lock. The elastic part of the receptacle is stretched and the locking bolt released again.

QUICKLOC® Light quick-release fasteners

Function

00:51

Product variants

Every project deserves a tailor-made solution.

Learn more about the product types and find the right variant for your particular application.

QUICKLOC® Light

Our clamping, rotation and pressure locks create repeatedly releasable joints. Easy to fit and even easier to operate – the right quickrelease system also allows repeated opening and closing. QUICKLOC® Light is the perfect solution for components that are frequently used or serviced.

More

QUICKLOC® Solid

It is widely used where rapid assembly and disassembly is required. Simplicity of use makes it the ideal tool when service requirements involve the removal and re-installation of panels and guards. Less than half a rotational turn releases and reengages the fastener.

More

QUICKLOC® custom designs

We are more than happy to develop and produce tailor-made quick-release fasteners together with you.

More

Downloads

Find out more: related downloads.

If you would like to know more, simply download the relevant brochures.

Title Language Version File Download
QUICKLOC® quick-release fasteners
English 05/2021 1379 kB / PDF
English 05/2021 1379 kb / PDF

To view PDF documents, you will need the free Adobe Acrobat Reader.

More information

Would you like to discover more of the World of Joining?

Here you will find information about successful applications and related topics.