eShopSearch
Country and language
Choose country:
Choose language:

Riveting

RIVQUICK®

Processing tools for setting blind rivets

Böllhoff RIVQUICK P2010 blind rivet setting tool with mandrel collector, front view on white background.

Riveting

For joining components that are only accessible from one side

For optimum processing, we offer a choice of processing options – from manual to automated.

Method and principle

RIVQUICK® blind rivet technology

 Blind rivets are ideal for rivet joints where the workpiece is only accessible from one side. The rivets are set by means of a blind riveting tool. The hollow blind rivet is introduced through a drill hole into the workpieces to be joined. Pulling out a central mandrel with enlarged head widens the opposite side of the blind rivet until the mandrel snaps at a predetermined breaking point. The head remains in the rivet joint, while the mandrel itself is scrapped.

RIVQUICK® – Standard blind rivet
RIVQUICK®standard blind rivet

Operating instructions

Technical Forum

Are you looking for the operating instruction manual of a specific tool or do you want to know how to maintain your machine? All dedicated information are just one click away.

To our RIVQUICK® operating instructions

Find the right solution for your application

RIVQUICK® installation tools

Find the setting tool that is right for you.

  • RIVQUICK® BRS 10

    Properties

    • Suitable for the following dimensions
      • Aluminium: ø 3.0 mm to ø 6.4 mm
      • Galvanized steel: ø 3.0 mm to ø 6.4 mm
      • Stainless steel: ø 3.0 mm to ø 6.0 mm
    • Weight: 1,900 g
    RIVQUICK® BRS 10 in our eShop
  • RIVQUICK® BRS 20

    Properties

    • Suitable for the following dimensions
      • Aluminium: ø 2.4 mm to ø 6.4 mm
      • Galvanized steel: ø 2.4 mm to ø 6.4 mm
      • Stainless steel: ø 2.4 mm to ø 6.0 mm
    • Weight: 2,000 g
    RIVQUICK® BRS 20 in our eShop
  • RIVQUICK® P1010

    Properties

    • Böllhoff anti-pinch trigger
    • Ergonomic handle with optimised centre of gravity
    • Reinforced stem collection bowl with rubber insert for reduced wear
    • Lightweight reducing operator fatigue during prolonged use
    • Increased robustness extending maintenance intervals for maximum availability and simplified servicing
    • Orientable air supply hose
    • Hanger ring for balancer

    Technical data

    • Stroke: 17 mm
    • Setting force: 7,300 N
    • Air pressure: 5 to 7 bar
    • Weight: 1,440 g
    • Dimensions (L x H x W): 270 x 251 x 79 mm
  • RIVQUICK® P2010

    Properties

    • Böllhoff anti-pinch trigger
    • Ergonomic handle with optimised centre of gravity
    • Reinforced stem collection bowl with rubber insert for reduced wear
    • Lightweight reducing operator fatigue during prolonged use
    • Increased robustness extending maintenance intervals for maximum availability and simplified servicing
    • Orientable air supply hose
    • Hanger ring for balancer

    Technical data

    • Stroke: 21 mm
    • Setting force: 12,500 N
    • Air pressure: 5 to 7 bar
    • Weight: 1,840 g
    • Dimensions (L x H x W): 270 x 265 x 108 mm
  • RIVQUICK® P3000

    Properties

    • Removable mandrel collection container
    • Vacuum system
    • Safety valve for interrupting the air supply
    • Also suitable for high-strength blind rivets

    Technical data

    • Setting pressure: 16,000 N
    • Device stroke: 25 mm
    • Weight: 1,800 g
    RIVQUICK® P3000 in our eShop
  • RIVQUICK® B2000

    Properties

    • Removable mandrel collection container
    • Second lithium-ion battery

    Technical data

    • Setting pressure: 10,000 N
    • device stroke: 20 mm
    • Weight: 2,000 g
    RIVQUICK® B2000 in our eShop
  • RIVQUICK® B3000

    Properties

    • Removable mandrel collection container
    • Second lithium-ion battery
    • Also suitable for high-strength blind rivets

    Technical data

    • Setting force: 18,700 N
    • Device stroke: 27 mm
    • Weight: 2,100 g
    RIVQUICK® B3000 in our eShop
  • RIVQUICK® BRS 02

    Suitable for the following dimensions

    • Aluminium: ø 2.4 mm to ø 5.0 mm
    • Galvanized steel: ø 2.4 mm to ø 5.0 mm
    • Stainless steel: ø 2.4 mm to ø 3.2 mm

    Weight: 540 g

Interested?

Order RIVQUICK® installation tools online now

In the eShop, you will find the latest information on price and availability, technical data sheets and CAD downloads, as well as our varied range of branded products and standard parts.

Go to eShop

Information and more

Downloads

Are you interested in RIVQUICK®? Please download further information here.

More information

We are happy to help

Do you have any questions or a current project?

Let us know – we will get in touch with you

Contact us