eShopSearch
Country and language
Choose country:
Choose language:
  1. Böllhoff Germany
  2. Products
  3. Washers with locking function

DIN and standard parts

Washers with locking function

Lock washers effectively prevent the screw connection from working loose.

Lock washers – B5365

Effective anti-rotation locks

The washers effectively prevent the screw from working loose

The ribs on the upper and/or lower side of the washer dig into the screw and the clamping part and efficiently prevent the screw from working loose. Curved washers are highly flexible and reduce the loss of pre-tensioning force from settling phenomena.

Method and principle

Overview of washers with locking function

Working principle

Depending on the requirements and design, washers with a locking function can be used to lock/set screw connections and preventing loosening or loss of the connection.

Material

They are available in the hardest steel grades, as well as in stainless steel. Soft materials such as brass or aluminium are unsuitable for washers with a locking function.

Surfaces

Our products can be coated with different surface finishes, depending on requirements and application. We will be pleased to give you individual advice on the right coating system.

We offer the following surfaces as standard:

  • Plain
  • Zinc plated (industry standard)
  • VZD (zinc plated with thick layer passivation)
  • ISO Standard Galvanized
  • Zinc-nickel
  • Zinc flake

Working principle of the locking functions

Screw connections must be properly secured for the intended use. The correct mechanism must be selected to ensure the functioning of machines and components. A distinction is made between three groups:

Screw connections must be properly secured for the intended use. The correct mechanism must be selected to ensure the functioning of machines and components. A distinction is made between three groups:

  • Setting locks

    These use elastic components to compensate for relaxation and creep phenomena. As a result, a portion of the pre-tensioning force can be retained and the connection holds fast.

  • Locking devices

    These increase the friction on the screw bolt using chemical or mechanical clamping mechanisms. The increased torque prevents full loosening of the connection. At the same time, loss of pre-tensioning force can be kept to a minimum.

  • Anti-rotation locks

    By causing the partner threads to lock mechanically or adhere to one another, these are able to maintain at least 80% of the previously applied pre-tensioning force, even when subject to high dynamic loads. This is essential to keep a component in operation in safety-relevant applications.

Interested?

Order washers with locking function online now

In the eShop, you will find the latest information on price and availability, technical data sheets and CAD downloads, as well as our varied range of branded products and standard parts.

Visit eShop

Find the right solution for your application

Types of washers with locking function

  • Spring locking washers

    Locking washers are retaining elements shaped like a cup spring and are ribbed on both sides. The counter-toothing bites into the mating face, creating a reliable form fit. Depending on application, in addition to maintaining pre-tensioning force, it is also necessary to consider securing the connection against unscrewing.

    Standards

    • B 53070
    Spring locking washers in our eShop
  • Conical spring washers

    Conical spring washers are slightly conical and increase the flexibility of the connection. In the event of settling losses, the applied pre-tensioning force is maintained by the spring action of the washers.

    Standards

    • DIN 6796
    Conical spring washers in our eShop
  • Disc springs

    Like conical spring washers, disc springs are slightly conical. The use of disc springs increases the flexibility of a screw connection, securing it against significant loss of pre-tensioning force. This reduces the impact of significant settling losses. It is also possible to combine several disc springs in order to adjust the flexibility.

    Standards

    • DIN 2093
    • DIN 2093 B
    • DIN 2093 C
    Disc springs in our eShop
  • Shaft lock and washer discs

    Shaft locks have ratchets on the inside. During assembly, they anchor themselves into the material of the component, locking them against axial displacement. With very high axial forces, it is preferable to use DIN 471 lock rings.

    Standards

    • B 53060
    • B 53062
    Shaft lock and washer discs in our eShop
  • Tab washers

    The locking action is achieved by means of tabs or lugs on the washer. Depending on their shape, tab washers are used in combination with round nuts, for example, to attach bearings to shafts. Tab washers have additional metal tabs that can be used to create a form fit. These "tabs" or "lugs" require a suitable connecting element on the component or fastener. Tab washers are unsuitable for highly pre-tensioned screw connections. 

    Standards

    • DIN 462
    • DIN 93
    Tab washers in our eShop

Information and more

Downloads

Interested in washers with locking function? Please download further information here.

More products

We are happy to help

Do you have any questions or a current project?

Let us know – we will get in touch with you.

Contact us