eShopSearch
Country and language
Choose country:
Choose language:

Riveting

RIVSET®

Self-pierce riveting systems for perfect joints

RIVSET® Automation

RIVSET® self-pierce riveting systems

High-strength and reliable joining of materials

It makes mechanically strong joints of similar or combined material types. Multilayer joints are also possible.

Plus factors

Advantages RIVSET® self-pierce riveting systems

  • Cold joining

    There is no heat input into the joining zone, therefore there is no risk of distortion in the component.

  • Customer-specific solutions

    RIVSET® self-pierce riveting systems can be flexibly adapted to meet your requirements.

  • Easy integration

    RIVSET® self-pierce riveting systems are easy to integrate into existing production lines.

Method and principle

RIVSET® configuration

The product range of RIVSET® self-pierce riveting systems includes manual systems and systems for fully automatic production. Our systems are designed for a wide variety of applications and can be adapted to specific manufacturing environments. Configuration of the various system components – power unit, feed, tool, panel and visualization – is highly flexible. Your application determines the system.

RIVSET® self-pierce rivetingSetting process

We are happy to help

Do you have any questions or a current project?

Let us know – we will get in touch with you

Contact us

Find the right solution for your application

RIVSET® setting systems

  • RIVSET® Portable C

    Advantages

    • Defined setting cycle
    • Precise pressure adjustment via display
    • Digital pressure control
    • Battery-powered
    • You can replace self-pierce rivet heads directly at the installation site.

    The Portable C is available in two variants, the tape feed version for tape-collated semi-tubular rivets and the magnetic punch version for inserting a single semi-tubular rivet.
    You can replace the self-pierce rivet heads directly at the installation site.

    The basic device is also suitable for die WELTAC® processing .

    To our RIVSET® Portable C operating instruction
  • RIVSET® Classic

    Properties

    • Rivet feed and setting head with minimal interference contour for optimal access to the joining point
    • Manipulation either of the component or of the setting tool
    • Processing of tape-collated self-pierce rivets or individual self-pierce rivets with manual single-rivet feed
    • Robust and resistant mechanical design for long service life of the setting head components that are subject to load
    • Easy handling

    Robust and flexible self-pierce riveting system

    • Manual and easy handling of the setting tool
    • Manually adjustable setting forces
    • Optional version for street sign production
  • RIVSET® Automation E

    Experience the functionality and flexibility in use. The combination of maximum availability and minimal maintenance effort is the basis for successful production.

    Properties

    • Smart: Modular and extensive machine guidance
    • Fast: Plug & play machine configuration
    • Flexible: Remote access to the control software
    • Strong: Fast, high-performance CPU
    • Plug & play: Mobile panel for more than one control unit when commissioning

    Application areas

    • Large-scale production with maximum production planning flexibility

Modules for RIVSET® Automation E

  • New C-frame generation

    Properties

    • The process of designing self-pierce rivet setting tools, whether for new versions or changes, is drastically shortened.
    • The new C-frame offers average weight reduction of 20% and thus contributes to a compact design.
    • Nearly parallel opening of the C-frame supports improved connectivity quality.
    • You can configure the rivet setting tools by yourself.
  • Basic control unit

    Advantages

    • One control principle for our technologies: RIVSET® punch riveting, RIVTAC® high-speed joining, RIVCLINCH® clinching technology, RIVKLE® blind riveting technology, and WELTAC® resistance spot welding
    • Familiar HMI menus for operators of our systems
    • Open interface to numerous production bus systems
    • Uniform IT security concept
    • New HMI 2.0 user interface
  • Feeder

    • For processing loose RIVSET® blind rivets in profile hose connections (C/K and HDZ formats in 3 mm and 5 mm geometries)
    • Minimal maintenance with maximum availability
    • Average conveying capacity approx. 1.7 sec/rivet
    • Filling volume approx. 6,300 rivets depending on rivet geometry
    • International by 24V drive (independent of frequency)
    • Including rivet length measurement for loose RIVSET® self-piercing rivets with a tolerance of +/- 0.25 mm
  • Die changer

    Properties

    • Receptacles for up to eight dies
    • Die change approx. 6.0 s
    • Die identification via receptacle position
    • Assignment of die ID for each joining point
    • Die locking in the die receptacle of the setting tool
    • Optional die identification via die shank coding with camera sensor

Rivet feeder for the RIVSET® Automation E

  • Blow Feed

    • Optimal cycle times in production (e.g., no waste disposal or rivet coil changes)
    • No waste from empty strap sections
    • Lower costs per rivet
    • Compact and robust setting tools with C-Frame Select for good accessibility
    • Ideal center of gravity of the setting tools
  • Magazine Feed

    Properties

    • Consists of a loading station for pre-filling of magazines and a magazine holder at the setting tool
    • Up to eight different rivet lengths can be processed in one magazine
    • Capacity of max. 49 rivets per magazine
    • Fast magazine change – approx. 4.0 s parallel to process time
  • Tape Feed

    • The system operates without compressed air
    • Easy operation and maintenance
    • No feed hoses on the robot
    • High flexibility in rivet length variation and easy modification of rivet geometry
    • Low costs (maintenance and few wear parts)

More information

Any questions?

We are here to assist you

Want to know more about our products or services? Our team will be happy to advise you.

Contact us