Search
Country and language
Choose country:
Choose language:

Bag Packaging

ECOPACK

Packaged with responsibility. ECOPACK defines how fasteners will be packaged in the future: sustainably, functionally and aesthetically.

SUSTAINABILITY AND FUNCTIONALITY COMBINED

We preserve resources and at the same time ensure easy handling with ECOPACK.

Nature is our inspiration. There is nothing that cannot be recycled here. All raw materials are in a continuous circulatory system. We are on the pursuit of this ideal. May it be our paper bag made from renewable wood or the bag made from a high proportion of recycled plastic. The result: significantly reduced CO₂ emissions.

Not only hot air, but genuine sustainability.

EVERYTHING FROM A SINGLE SOURCE

ECOPACK - customised packaging solutions

We reliably assemble the right fasteners for your application. In this way, we bundle processes, minimize unnecessary routes and thus achieve a better environmental balance for your applications. As with our entire portfolio, you can rely on our expert advice and certified quality management.

  • Automated finishing: We finish a large number of different fasteners in one bag fully automatically and professionally.
  • Fast & on time: Thanks to our machinery, we can respond immediately to your recurring requirements.
  • 100% inspection: Light barrier checks, final weight checks and defined random sampling.
  • Guaranteed certification:  Our quality management is certified in accordance with IATF 16949
ECOPACK bag made from recyclat
Bag made from recyclat:Sustainable packaging solution for fasteners that combines transparency and environmental friendliness.

"I am proud that, with ECOPACK, we have further developed a service that not only has significantly added value for our customers but also does justice to the concept of sustainability. We finish the fasteners and thus streamline the process and the supply chain for our customers. However, this is not the only way we reduce CO₂ emissions; we also offer a choice between our two ECOPACK bag variants - made entirely of paper or recycled film."

Böllhoff employee Sebastian Rose
Sebastian RoseTechnical Manager
»

CHOOSE YOUR FAVORITE

ECOPACK - one name two variants

No matter which ECOPACK variant you choose, you are choosing the environment.

  • The ECOPACK paper bag

    Our environmentally friendly paper version is made from renewable raw materials. The heat-sealable paper made from high-quality virgin fiber pulp meets the highest standards and closes the paper cycle thanks to its complete recyclability.

    Certificates:

    BfR food certificate, FDA food certificate, ISO 22000, PTS-RH 021:2012/ Aticelca 501:2019 and FSC certified.

    Further advantages

    • High resistance to buckling and breaking
    • Water resistant
    • High degree of whiteness
    • Without optical brighteners
    • Smooth surface for optimum printing results
    • 100% recyclable in the paper cycle
  • ECOPACK made from post-industrial recyclate

    This variant consists of 90% high-quality post-industrial recyclate (PIR) and, despite the high recycled content, impresses with its exceptional tear resistance and impressive material transparency. The contents of the bag can be seen by the end user at a glance. The fact that 70% of the material can be recycled brings us closer to our role model of nature: a large proportion of the raw materials remain in a sustainable recycling system if disposed of correctly.

    Further advantages 

    • Available as food-safe on request
    • High-quality material thanks to precise prior checks and documentation
    • Can be printed using thermal transfer printing

PLUS POINTS

Your advantages

  • Durable material

    Our ECOPACK bags are both waterproof and resistant to bending and breaking.

  • Customisable

    Choose the size and shape of the bag. As a finish, it can be individually printed with logos, information, drawings and barcodes as well as containing a leaflet.

  • Highest hygiene standards

    ECOPACK is free from harmful chemicals and certified for the food & medical industry.

  • CO₂ reduced

    With ECOPACK, we achieve significant CO₂ savings and thus massively improve the environmental balance of your product.

  • Recyclable

    We lay the foundation for this with our choice of materials.

Your questions about ECOPACK

Impressions

  • ECOPACK paper bags

    Environmentally friendly packaging solution made from renewable wood for your fasteners.

  • Packaged with responsibility

    A sustainable solution for your fasteners.

  • ECOPACK bag packaging made from recyclate

    For a transparent view.