Search
Country and language
Choose country:
Choose language:

Sealing technology

SEAL LOCK®

High-strength screwing and maximum sealing

SEAL LOCK® sealing nut

For a perfect seal

Easy to install, twice as reliable

SEAL LOCK® sealing nuts provide a reliable seal against gas or liquids, even under high pressure. They seal simultaneously inside the thread and below the head. The one-piece sealing nuts can be fit quickly.

Plus factors

Advantages of SEAL LOCK®

  • Seal

    Double sealing action. SEAL LOCK® seals simultaneously inside the thread and below the head against liquids and gas.

  • High preload force

    The metal coating prevents a loss of preload force when the sealing ring is installed.

  • Resistance

    The temperature resistance of SEAL LOCK® sealing nuts is -40 °C to 110 °C.

Method and principle

The reliable solution for sealing a bolt-nut thread

SEAL LOCK® sealing nuts are one-piece structural elements. Sealing against leakage is provided in both the thread and the bearing face. SEAL LOCK® sealing nuts provide a high-strength threaded connection with no loss of preload force – even after repeated screw fastenings.

 

SEAL LOCK®sealing nut

Information and more

Downloads

Are you interested in SEAL LOCK®? Please download further information here.

Any questions?

We are here to assist you

Do you want to know more about our products or services? Our team will be happy to advise you.

Contact us