Search
Country and language
Choose country:
Choose language:

Riveting

RIVQUICK®

RIVQUICK® blind rivets for joining thin-walled components securely

RIVQUICK® blind rivet

Long-lasting joints

Flexible and efficient

For joining components that can only be accessed from one side: with RIVQUICK® blind rivets, thin-walled components can be joined permanently

Plus factors

Advantages of RIVQUICK®

  • Proven joining system

    Always a good solution for hollow bodies, housings or profiles with joining points without rear access.

  • No heat generation

    No distortion, no heat tinting. Unlike with welding, the workpiece will not be affected. This means it can even be used in coated components.

  • Suitable for coated components

    The surface coating of the components is not damaged by the riveting process.

  • Wide range of materials for the fastener

    Including aluminium, steel, stainless steel, etc.

Method and principle

Insert, rivet, done.

The blind rivet is inserted into the bore hole on the component. The setting tool pulls on the riveting mandrel in order to deform the rivet body and join it tightly to the component. When the breaking force is reached, the riveting mandrel snaps at the predetermined breaking point and can simply be disposed of.

RIVQUICK® Blind rivetsThe riveting process

Any questions?

We are here to assist you

Do you want to know more about our products or services? Our team will be happy to advise you.

Contact us

Find the right solution for your application

RIVQUICK® product types

Single-sided fastening, multiple applications: the right blind rivet for every material.

  • RIVQUICK® Standard blind rivets

    Advantages

    • Wide variety of material combinations for blind rivets
    • Different head shapes
    • Very cost-effective
  • RIVQUICK® Varigrip multigrip blind rivets

    Advantages

    • Tight fit, even for different bore hole diameters
    • Vibration resistant
    • Wide clamping range
    • The mandrel does not protrude on the setting head
    • Storage and cost advantages
  • RIVQUICK® Sealed type rivets

    Advantages

    • Air and water-tight up to 3 bar (in appropriate applications!)
    • Can be installed with standard blind rivet tools
  • RIVQUICK® Varibulb high-strength blind rivets

    The predetermined breaking point of the mandrel and retention within the rivet body ensure an exceptionally high shear strength.

    The specific deformation created at the moment of riveting and the distribution of the joining forces make it possible to rivet thin sheet materials.

  • RIVQUICK® Varibolt high-strength rivets

    The very high shear strength achieved with these rivets ensures greater stability in the mounted components. The rivet can also be used for joining components of differing thicknesses.
    The rivet’s wide clamping range makes it possible to rationalise rivet usage and therefore reduce inventory levels.

  • RIVQUICK® Varibolt Plus High-strength blind rivets

    Advantages

    • High clamping force (sheets can be pulled together)
    • Splashproof
    • Extended grip length allows a wide range of use
    • High mechanical strength and vibration resistance (mechanical locking)
    • No special nosepiece required (internal locking)
  • RIVQUICK® Varilock high-strength blind rivets

    Advantages

    • A single rivet joint can replace multiple standard rivet joints
    • Tightness of the rivet joint is guaranteed
    • Excellent stability when subject to dynamic loads
    • Strong axial pressing of components with joining gaps against one another
  • RIVQUICK® Speed rivets

    These blind rivets are specially developed for semi-automatic assembly. When using the speed fastening method, there is no need to load each one into the setting tool individually. You can install up to 70 blind rivets per minute.

  • RIVQUICK® Special blind rivets

    Applications

    • Soft/brittle components
    • Blind hole applications
    • Earthing/ground joints
    • Painted components

Videos

RIVQUICK® technology

Information and more

Downloads

Are you interested in RIVQUICK®? Please download further information here.

More information

Any questions?

We are here to assist you

Do you want to know more about our products or services? Our team will be happy to advise you.

Contact us