Search
Country and language
Choose country:
Choose language:

Quick-release fasteners

QUICKLOC®

Our QUICKLOC® quick-release fasteners create repeatedly releasable joints.

QUICKLOC® Light quick-release fastener

Quick-release fastener systems

Repeatedly releasable and functional

Easy to fit and even easier to operate – the right quick-release system also allows repeated opening and closing. QUICKLOC® is the perfect solution for components that are frequently used or serviced.

Plus factors

Advantages of QUICKLOC®

  • Efficiency

    Fast opening and closing. The ideal solution for service-intensive components.

  • Security

    Our QUICKLOC® quick-release fasteners have an optional retaining washer to prevent items from falling out due to vibration.

Description

Broad range of options

QUICKLOC® quick-release fasteners can be customized in colour and design; they are maintenance-free, vibration-resistant and they have a captive seal to prevent loss. In addition to our standard models, we offer custom designs as well. With our innovative solutions, we are ready for any challenge where quick-release fasteners are required.

Find the right solution for your application

QUICKLOC® product types

  • QUICKLOC® Solid

    Simplicity of use makes it the ideal tool when service requirements involve the removal and re-installation of panels and guards. Less than half a rotational turn releases and reengages the fastener.

    Product advantages

    • Half-turn assembly and disassembly
    • Positive secure locking
    • Consistent clamp force
    • Robust full-metal solution
    • High strength system
    • Electric conductivity
    • Tensile load up to 2,000 N
    • Quick release locked against falling out
    • Compensates for panel tolerance
  • QUICKLOC® Light

    Easy to fit and even easier to operate – the right quickrelease system also allows repeated opening and closing. QUICKLOC® Light is the perfect solution for components that are frequently used or serviced.

    Product advantages

    • Quarter turn assembly and disassembly
    • Counterclockwise and clockwise opening
    • Easy closing by turning or axial pressure
    • Quick release locked against falling out 
    • Tensile load up to 600 N
    • Corrosion-free
    • Electric insulation
    • Reduced weight due to full-plastic solution

Information and more

Downloads

Are you interested in QUICKLOC®? Please download further information here. 

We are happy to help

Do you have any questions or a current project?

Let us know – we will get in touch with you

Contact us