Search
Country and language
Choose country:
Choose language:

DIN and standard parts

Rivet nuts

Our rivet nuts guarantee one-sided installation and enable the absorption of high torques.

Image of a rivet nut - b51010.

Rivet nuts for secure connections

The knurling on the shank of the nut digs itself into the mounting material when it is pushed in and creates a mechanical form fit that can absorb even high torques.

Method and principle

Overview of rivet nuts

Working principle

Self-riveting nuts are characterized by a knurl on the rivet side / on a shaft with a reduced diameter. This can be pulled into a component via axial compression – using a press-in tool or the force exerted during installation. The established form fit ensures subsequent one-sided installation and enables the absorption of high torques.

Material

Available in steel and stainless steels.

Surfaces

Our products can be coated with different surface finishes, depending on requirements and application. We will be pleased to give you individual advice on the right coating system.

We offer the following surfaces as standard:

  • Plain
  • Zinc plated (industry standard)
  • Thick-layer passivated
  • Zinc-nickel
  • Zinc flake

Find the right solution for your application

Types of rivet nuts

  • Insert nuts

    The screw is screwed in from the rear. The toothing of the collar absorbs the tightening torque.

    Standards

    • B 51050

More products