It is a strong system, yet simple to use. It consists of a hardened steel stud, a plastic retainer and a spring steel, slip-on receptacle that only needs to be clipped onto the opposing panel, completing installation in seconds. The fastener, which has strong anti-vibration qualities, only requires a quick half turn to operate. When undone the retainer captivates the stud to the released panel, so it will not be lost - a vital requirement where regular servicing access is required.