Search
Country and language
Choose country:
Choose language:

23/09/2026|Products and Services

SNAPLOC® Standard Range – Select quickly. Connect securely.

The new SNAPLOC® Standard Range: guaranteed compatible, available from stock, tool-free.

SNAPLOC® ball stud and coupling as plug-in connection for series production applications

New in the eShop: SNAPLOC® Standard Range

SNAPLOC® Standard Range

The new Standard Range makes it easier to select vibration- and noise-decoupling plug-in connections.

Select quickly. Connect securely.

Ball studs and couplings with the same ball diameter are guaranteed to be compatible and can be combined quickly.

Ideal for covers, trim parts, maintenance flaps and vibrating components such as actuators, blowers and pumps. Simply push together and pull apart when needed, without tools.

  • 8 ball stud and 21 coupling variants
  • Available from stock within a few days
  • Standard packaging unit: 250 pieces per carton
  • Graduated pull-off forces from approx. 35 N to 190 N
SNAPLOC® Standard Program – Standardised. Flexible. Quickly available.Good2Know

This might also interest you