eShop Search
Country and language
Choose country:
Choose language:
Apply

Thread reinforcement

HELICOIL®

Load capacity and precision at the highest stage. HELICOIL® thread inserts for strong screw joints.

HELICOIL® thread insert

For high-strength fastenings

HELICOIL® thread inserts create load-bearing joints

HELICOIL® thread inserts have been reliable in practice for over 65 years. They are available in Free Running and Screwlock versions. There is virtually no task that this thread technology cannot handle.

Plus factors

Advantages of HELICOIL®

  • Durability

    The elastic properties of the HELICOIL® thread insert distribute load and tension uniformly. Result: A higher-quality screw joint compared to a screw joint without HELICOIL®.

  • Potential for lightweight construction

    Perfect for lightweight construction, HELICOIL® combines minimum spatial requirements with high load capacity. You can use high-strength screws optimally in low shear strength materials. Fewer connection points and reduced screw dimensions result in less material, reduced install space and lower weight.

  • Wear resistance

    HELICOIL® thread inserts are abrasion-resistant. The high surface quality of the rolled internal thread made of austenitic chrome-nickel steel ensures a high-strength thread. Moreover, this thread has a constant, extremely low thread friction torque.

  • Thread friction

    HELICOIL® reduces thread fiction and its scatter range. This means that for a torque-controlled screw tightening application, the screw preload force can be adjusted more precisely, i.e. the yield point of the screw is utilized more efficiently.

  • Durability

    No self-loosening. The polygonal twist of the HELICOIL® Screwlock results in a high friction locking capacity and thus a captive screw lock. Additional locking of the joint using split pins, wires or washers is not necessary.

Method and principle

High-strength thread

Thread reinforcement and thread repair are terms that are inseparably connected with our HELICOIL® brand.

Use HELICOIL® wherever low shear strength materials – such as aluminium or aluminium-magnesium alloys – are used. In these applications HELICOIL® thread inserts generate heat-resistant, wear-resistant and high-strength thread of the highest precision. No internal thread wear, even with frequent use.

Drawing of load and tension distribution in the fastening – with and without HELICOIL®
Load and tension distribution in the fastening – with and without HELICOIL®

Find the right solution for your application

HELICOIL® product types

  • HELICOIL® Smart Free Running

    This thread insert merges the advantages of the HELICOIL® Plus and the HELICOIL® Tangfree. There is a tang, but it does not have to be broken off and removed. The installation time is therefore reduced by approx. 20 %. Every thread of the thread insert with precision-formed, rhombic profile is free running. The result is a true-to-gauge internal thread including the last thread which is in every case threadable.


    Just like the HELICOIL® Plus, the HELICOIL® Smart is provided with a special thread start to allow easier installation in a holding thread.

  • HELICOIL® Plus Free Running

    The coil thread insert with its precision-formed rhombic profile is free running turn by turn. This creates a true-to-gauge internal thread that can be used on both sides.

    The dimensional stability of the ISO thread complies with DIN 13 6H, with 4H for special requirements, and meets the requirements of international standards.

    The advantages of the HELICOIL® Plus systems are particularly apparent in processing and tools, as they significantly reduce installation times.

    HELICOIL® Plus Free Running in our eShop
  • HELICOIL® Plus Screwlock

    In addition, this thread insert also has a clamping area for captive screw locking. One or more polygonal turns have a clamping effect on the flanks of the installed screw. The defined clamping torques meet the requirements of international standards.

    We can adapt these clamping torques individually to meet your requirements, e.g. for securing setting screws.

    HELICOIL® Plus Screwlock in our eShop
  • HELICOIL® Tangfree Free Running

    The thread insert without tang. You do not need a driver tang to install these thread inserts. Thus, there is no need to break off and remove tangs.

    The HELICOIL® Tangfree Free Running can be set and inserted like a screw. Free running turn by turn, the HELICOIL® Tangfree Free Running thread insert is a true-to-gauge, internal thread that can be used on both sides for secure, high-strength screw joints.

    HELICOIL® Tangfree Free Running in our eShop
  • HELICOIL® Tangfree Screwlock

    The HELICOIL® Tangfree Screwlock has a clamping area that serves as a captive screw lock. The screw lock is achieved by one or more polygonal turns that have a clamping effect on the flanks of the installed screw. The elastically resilient frictional locking results in clamping torques comparable to the specifications of ISO 2320. These defined clamping torques meet requirements of the technical delivery conditions according to international standards.

    The HELICOIL® Tangfree Screwlock is primarily used in the aviation industry.

    HELICOIL® Tangfree Screwlock in our eShop
  • HELICOIL® Classic Free Running

    The thread insert has a precision-formed, rhombic profile and is free running turn by turn.

    The dimensional stability of the ISO thread is compliant with DIN 13 6H, 4H for special requirements, and meets the requirements of international standards.

    You can also use the HELICOIL® Classic as a Screwlock variant that has a clamping area for captive screw locking.

  • HELICOIL® Classic Screwlock

    In addition, this thread insert has a clamping area for screw-locking.

    The elastically durable friction-locking results in clamping torques that are comparable to the specifications of ISO 2320. These screw-locking torques meet the requirements of the technical delivery conditions for international standards. The clamping torques can also be individually adjusted as required for a specific application, e.g. for securing setting screws. HELICOIL® Classic Screwlock thread inserts should only be used with screws of higher strength classes (from 8.8).

  • HELICOIL® Cast

    With our HELICOIL® Cast thread inserts you can create threads in aluminium materials using the in-mould process. Generate wear-free, resilient threads in high-quality lightweight components.

    • Further option for downsizing – minimisation of mass 
        accumulation
    • "Free falling parts"; where thread cutting can be the only 
        processing step
    • Component-specific: close coordination with foundry experts is useful

Interested?

Order HELICOIL® online now

In the eShop, you will find the latest information on price and availability, technical data sheets and CAD downloads, as well as our varied range of branded products and standard parts.

To eShop

Video

The HELICOIL® technology