Direct screw-fittings
For secure self-tapping fastening
Due to the economic advantages, the use of lightweight construction is on the increase in many industries. However, the technical implementation is often a major challenge. This is why we developed the QUICK FLOW® self-tapping fastener: It enables secure and permanent connection of particularly thin sheet materials and thin-walled components without the need for internally threaded elements.
Plus points
With QUICK FLOW®, there is no need for punching or pre-punching. The screw tip penetrates the metal, forming its own rim hole.
Fast and automated: assembly using QUICK FLOW® thin sheet screws enables short cycle times.
Universally applicable: QUICK FLOW® thin sheet screws can be used immediately as they do not require suitable internally threaded elements.
QUICK FLOW® thin sheet screws can be loosened and tightened repeatedly.
Our QUICK FLOW® thin sheet screws are available in different sizes and dimensions.
Method and principle
Nowadays, many thin sheet materials or thin-walled components are so thin that internally threaded elements are required for the necessary stability when joining them. Thanks to the QUICK FLOW® thin sheet screw, you can do without these additional elements. This improves your productivity while also reducing connection costs. Automated assembly is also possible.
The QUICK FLOW® self-tapping fastener basically forms its own thread. The stable spiral tip means that pre-punching is unnecessary for the screw connection. The screw first enters the sheet metal, forms a rim hole and then cuts a reusable metric thread. High overtorque values ensure the necessary process reliability.
The formed mating thread has a favourable height at the fastening point and a fine thread pitch. The result is adequate coverage of the metric thread flanks. With QUICK FLOW®, it is easy to join together different materials such as aluminium and steel.
Interested?
In the eShop, you will find the latest information on prices and availability, technical data sheets and CAD downloads, as well as our varied range of branded products and standard parts.
Visit eShopQUICK FLOW® thin sheet screws allow you to optimize automated assembly. You can connect thin sheet materials and thin-walled components securely and cost-effectively with self-tapping fasteners.
Information and more
Are you interested in QUICK FLOW® thin sheet screws? Please download further information here.