News – 10.04.2019

HELICOIL® with Primer‑Free® 2

The new surface coating

HELICOIL® with Primer‑Free® 2

The well-established thread technology with new surface coating.

Primer‑Free® 2 protects your magnesium or aluminium components against galvanic corrosion. The resin-bonded, Teflon® impregnated fluoropolymer coating ensures an even, electrically insulating coating and thus overall protection against galvanic cell formation.

65 Years – HELICOIL<sup>®</sup> made by Böllhoff

 

Simply install stainless steel HELICOIL® thread inserts with Primer‑Free® 2 coated surface into holding materials such as aluminium and magnesium. Primer‑Free® 2 replaces therefore previous zinc‑chromate primers, which had to be assembled in the holding thread before the HELICOIL® installation.

HELICOIL® insert with Primer‑Free® 2 can be mounted into the standard HELICOIL® threads with the corresponding standard installation tool.
 

Would you prefer a printed copy? Any questions? Feel free to give us a call.

HELICOIL® with surface coating Primer-Free® 2

HELICOIL® with surface coating Primer‑Free® 2

Protects your magnesium or aluminium components against galvanic corrosion

Downloads

Find out more: related downloads.

If you would like to know more, simply download the relevant brochures.

Title Language Version File Download
HELICOIL® with Primer‑Free® 2
The well-established thread technology with new surface coating
English 03/2020 178 kB / PDF
English 03/2020 178 kb / PDF

To view PDF documents, you will need the free Adobe Acrobat Reader.

More information

Would you like to discover more of the World of Joining?

Here you will find information about successful applications and related topics.