News – 12.07.2018

HITSERT® Screwlock

Precision thread insert for plastic components with screw-locking



HITSERT® Screwlock – an efficient combination of two fasteners

A new fastener for the Aerospace industry.

The HITSERT® Screwlock combines the advantages of an aluminium HITSERT® 2 and a stainless steel HELICOIL® Screwlock thread insert for screwed connections with high requirements.

This product is made by Böllhoff

 

These two elements match perfectly to provide considerable benefits for screwed connections with high requirements. Locking of the screw is achieved with a polygonal-shaped thread of the HELICOIL® Screwlock. These threads have a locking effect on the flanks of the screw or bolt to be screwed in. The result is an elastically resilient frictional locking mechanism with the bolt or screw resisting self-loosening and unscrewing.

Would you prefer a printed copy? Any questions? Feel free to give us a call.

Downloads

Find out more: related downloads.

If you would like to know more, simply download the relevant brochures.

Title Language Version File Download
HITSERT® Screwlock
Precision thread insert for plastic components with screw-locking
English 03/2019 362 kB / PDF
English 03/2019 362 kb / PDF

To view PDF documents, you will need the free Adobe Acrobat Reader.

More information

Would you like to discover more of the World of Joining?

Here you will find information about successful applications and related topics.