eShopSearch
Country and language
Choose country:
Choose language:
  1. Böllhoff Austria
  2. News from the Böllhoff Group
  3. FLEXITOL® Metal with new adjustment element

27/11/2025|Products and Services

FLEXITOL® Metal with new adjustment element

New‑generation tolerance compensation system with an optimised adjustment element.

FLEXITOL® Metal – New‑generation tolerance compensation system with an optimised adjustment element

The robust FLEXITOL® Metal adjustment element for maximum strength

With the built-in friction element concept, we are setting new standards for reliability and cost-efficient production.

Thinking ahead to improve

Higher strength, simpler production and therefore cost advantages. For the new FLEXITOL® Metal adjustment element, the friction function was transferred to the component interior. Yet, it is still fully compatible with the existing FLEXITOL® Metal basic elements.

With the new generation of this FLEXITOL® Metal adjustment element, Böllhoff lifts performance and economic efficiency of this joining technology to a new level. The internal friction function considerably increases the elements’ strength. Since there are no more outer friction segments, the manufacturing process is also simplified – positively affecting procurement costs.

The advantages – an overview

  • Cost-efficiency
  • Robust design
  • Reduced susceptibility to damage during handling and bulk transport
  • Use in combination with existing FLEXITOL® Metal basic elements
  • Tightening torque according to property class 8.8