Position, set tack, done. And repeat. RIVTAC® allows joining without pre-punching in very short cycle times. Even if the component is only accessible from one side.
Position, set tack, done. And repeat. RIVTAC® allows joining without pre-punching in very short cycle times. Even if the component is only accessible from one side.
Easy and quick. High-speed joining with RIVTAC® occurs in just one operation. The tack penetrates the components and joins them efficiently together without the need for pre-punching.
RIVTAC® is particularly suitable for joints of aluminium, steel, plastics, non-ferrous metals as well as for mixed joints, multiple-layer joints and hybrid joints of these materials.
There are many good reasons for using our products.
Strength and options.
Point by point.
Fast and efficient. The solution for hollow bodies, housings or components with one-side accessibility.
While one tack is set, the next is positioned. Ready for operation in 0.9 to 1.5 seconds.
Ideal for mixed, multilayer or hybrid joints, which are becoming increasingly important in the development of modern vehicle and car body designs.
The tack penetrates the materials of the components to be joined at high speed. A momentary rise in temperature in the joining zone and the resulting improved flowability causes the parent material to be displaced into the annular grooves on the shank of the tack. The result: a high form fit and – especially for higher-strength steel materials – a non-positive connection due to pressing and compression of the material.
Find out more: related downloads.
If you would like to know more, simply download the relevant brochures.
| Title | Language | Version | File | Download | |||
|---|---|---|---|---|---|---|---|
|
RIVTAC® Automation P High-speed joining
|
English | 01/2020 | 1664 kb / PDF |
To view PDF documents, you will need the free Adobe Acrobat Reader.