News – 01.05.2018

KAPTI NUT®

New! High strength captive nuts for sheet metal.

 

Saving with simplicity

High strength captive nuts for sheet metal – KAPTI NUT®.

This technology allows a range of nuts to be permanently attached to a panel or component by a mechanical process. The system is ideally suited to multiple insertion into thin steel strip and sheet and may be used with aluminium and stainless steel.

This product is made by Böllhoff

 

Technical features

  • Structural captive threaded fastener
  • High mechanical resistance
  • Compatible with 8.8 screw
  • One side completely flush
  • Assembly in coated materials
  • The installation process creates no fumes nor heat
  • Minimum electrical power consumption
  • Environmentally friendly
  • Manufactured in accordance with ISO/TS 16949:2009


Costs reduction

  • Single stroke press operation
  • Installed as part of the press process operation
  • Reduced equipment cost
  • Multiple setting in a single operation

Downloads

Find out more: related downloads.

If you would like to know more, simply download the relevant brochures.

Title Language Version File Download
KAPTI NUT®
High strength captive nuts for sheet metal
English 06/17 379 kB / PDF
English 06/17 379 kb / PDF

To view PDF documents, you will need the free Adobe Acrobat Reader.

More information

Would you like to discover more of the World of Joining?

Here you will find information about successful applications and related topics.