Riveting / Thread repair

Böllhoff Repair Solutions

Car repair solutions

Why replace components when you can repair them?

Turning old back into new. Repairs with our variety of repair solutions are a high-quality alternative. Easy, quick and significantly improved. You not only save money when making repairs but you are also actively contributing towards protecting resources.
Find your professional repair solution here.


Method / principle

For car repair we offer you four solutions:

  • HELICOIL® high strength threads
  • HELICOIL® locknuts
  • RIVKLE® blind rivet nuts and studs
  • RIVQUICK® blind rivets
Applications
  • Lambda probe threads
  • Oil drain threads
  • Injector threads
  • Spark plug threads
  • Glow plug threads
  • Wheel bolt threads
  • Wheel bearing threads
  • Exhaust manifold attachment
  • Turbocharger attachment
  • Number plate attachment
  • Defective thread on motorcycle frame
Product benefits
  • Cost-effective repairs
  • Heavy duty und non-wearing
  • Fast and simple assembly

Detailed description

 

HELICOIL® Plus thread inserts

Excessive bolting torque, corrosion and even wear – these and other reasons can lead to thread damage.
HELICOIL® Plus thread inserts were developed in a variety of designs, ensuring quick thread repair. The use of non-wearing HELICOIL® Plus thread inserts not only repairs threads but also increases thread load.

First, the faulty thread is drilled out and the new holding thread is tapped by means of a HELICOIL® Plus tap drill. The HELICOIL® Plus is then installed using the installation mandrel provided. Now, the tang is simply broken using the tang break mandrel and the new thread with the HELICOIL® Plus thread insert is ready to use.

 

Thread inserts for metals HELICOIL® Plus Free Running
 
Defective thread (left) and repaired thread with HELICOIL® plus (right)

Defective thread (left) and repaired thread with HELICOIL® plus (right)

 

HELICOIL® locknuts for exhaust manifold and turbocharger attachment

HELICOIL® locknuts are a combination of high-strength nuts and coil thread inserts HELICOIL® Screwlock. These ideally designed fasteners are a perfect match, providing considerable advantages for screw joints with high requirements. We provide you with HELICOIL® locknuts as a collar nut version with integrated washer, especially for securely fastening exhaust manifolds.

HELICOIL® locknut with integrated washer
 
Base and washer + HELICOIL® Screwlock = HELICOIL® locknut  collar nut version with washer

Base and washer + HELICOIL® Screwlock = HELICOIL® locknut collar nut version with washer

 

RIVKLE® blind rivet nuts

RIVKLE® blind rivet nuts are used where threads are required on thin-walled components.
They also result in higher thread stability. Typical applications include car body sheets, number plate attachments and the repair of defective threads for motorcycle frames.

RIVKLE® stainless steel blind rivet nuts
 
Setting a RIVKLE® blind rivet nut or stud using the example of the spindle lifting procedure

Setting using the example of the spindle stroke process

(1) Spin on (2) Insert (3) Upset (4) Spin off

 

RIVQUICK® blind rivets

The RIVQUICK® blind rivet technology has proven to be a reliable method for the non-detachable joining of thin-walled components using blind rivets. It is also perfect for joining components that are only accessible from one side. No heat is generated during the installation of these blind rivets and there is thus no distortion. They can even be easily used in layered components.

RIVQUICK® standard blind rivet
 

Prior to setting
The blind rivet is inserted into the drill hole.


During setting
The rivet body forms a defined locking head.
The drill hole is filled in.


After setting
The rivet mandrel breaks off at a predefined position at a specific force. The remaining rivet nail is firmly locked in the rivet body.

RIVQUICK® blind rivet – drawing of a rivet after insertion

Repair solutions

HELICOIL® Plus thread inserts for metals – the repair solution for damaged threads.

The HELICOIL® Plus Kits make it easy to install new threads in just a few steps.

Standard repair solutions

HELICOIL® Plus Kit

M 2.5 to M 16

More
Standard repair solutions

HELICOIL® Plus Kit

M 18 to M 36 x 1.5

More
Standard repair solutions

HELICOIL® Plus Kit

M 2.5 to M 6, M 4 to M 10, M 5 to M 12 and M 6 to M 14 x 1.25

More
Special repair solutions

HELICOIL® Plus Kit - Lambda probe threads

M 18 x 1.5 Inconel X750, silver-plated for high thermal loads.

More
Special repair solutions

HELICOIL® Plus Kit - Oil drain threads

M 12 x 1.5 – M 16 x 1.5 stainless steel A2

More
Special repair solutions

HELICOIL® Plus Kit - Injector screw threads

M 6 x 9, M 6 x 12 stainless steel A2 or M 6 x 9, M 6 x 18 stainless steel A2

More
Special repair solutions

HELICOIL® Plus Kit - Spark and glow plug threads

M 10 x 1 to M 14 x 1.25 stainless steel A2

More
Special repair solutions

HELICOIL® Plus Kit - Wheel bolt threads

M 14 x 1.5 x 9 stainless steel A2

More
Special repair solutions

HELICOIL® Plus Kit - Wheel bearing house threads

M 9 x 10 stainless steel A2

More
Refill packs


HELICOIL® Plus

We deliver HELICOIL® Plus thread inserts in refill packs for follow-up demand.

More
HELICOIL® locknuts for attaching exhaust manifolds and turbochargers.

Efficiently linking two fasteners. Securely.

Exhaust manifold and turbocharger attachments

HELICOIL® locknuts are a combination of high-strength nuts and HELICOIL® Screwlock coil thread inserts.

More
RIVKLE® Plus blind rivet nuts for repairing internal threads on thin-walled components.

Not only can these blind rivet nuts be used on thin-walled components, they also lead to higher thread stability. Typical applications include number plate attachments and the repair of defective threads for motorcycle frames.

RIVKLE® Plus Kit –
Small countersunk head

M 3, M 4, M 5 and M 6

More

RIVKLE® Plus Kit -
Flat head

M 4, M 5 and M 6

More

RIVKLE® Plus Kit -
Small countersunk head

M 6, M 8 and M 10

More

RIVKLE® Plus Kit -
Flat head

M 6, M 8 and M 10

More


Refill packs

RIVKLE® Plus refill packs each at 100 blind rivet nuts, available in different versions and dimensions.

More
RIVQUICK® blind rivets for the non-detachable joining of thin-walled components.

Not only are these blind rivets suitable for use on thin-walled components but they are also ideal for joining components that can only be accessed from one side. No heat is generated during the installation of these blind rivets and there is thus no distortion. They can even be easily used in layered components.

RIVQUICK® Kit

3 x  6, 3 x 8, 4 x 8, 4 x 10 and 4 x 12 (with large flange)

More

Downloads

Find out more: related downloads.

If you would like to know more, simply download the relevant brochures.

Title Language Version File Download
Car repair solutions
English 0195/15.02 931 kB / PDF
English 0195/15.02 931 kb / PDF
HELICOIL® Plus
Repairing of damaged threads
English 0180/16.01 923 kB / PDF
English 0180/16.01 923 kb / PDF
HELICOIL®
Metric thread inserts for metals
English 0100/16.02 2941 kB / PDF
English 0100/16.02 2941 kb / PDF
HELICOIL®
Imperial thread inserts for metals
English 0101/15.01 3494 kB / PDF
English 0101/15.01 3494 kb / PDF
RIVKLE®
Blind rivet nuts and studs
English 2307/16.02 4753 kB / PDF
English 2307/16.02 4753 kb / PDF
RIVQUICK®
Break stem and structural blind rivets
English,
French,
German,
Italian,
Spanish
RQ 03/14 2136 kB / PDF
English,
French,
German,
Italian,
Spanish
RQ 03/14 2136 kb / PDF

To view PDF documents, you will need the free Adobe Acrobat Reader.

More information

Would you like to discover more of the World of Joining?

Here you will find information about successful applications and related topics.