Screw fastening

UNIQUICK®

UNIQUICK® manual screw driving systems ensure high precision and process reliability in assembly.

Manual screw driving fastening systems

Manual UNIQUICK® screw driving systems with automatic screw feeding make an ideal addition to assembly workstations.
These systems offer a useful first step towards the automation of screw fastening tasks.

They are an excellent way of tailoring assembly workstations to make them more efficient and cost-effective. Simply adding a hand-operated screw driving system with automatic screw feeding to a manual workstation can deliver cost savings of up to 50%.

This product is made by Böllhoff

Method / principle

A hand-operated screw driving system with automatic screw feeding is the ideal solution when assembling limited numbers of different products and product variants.

Applications

The manual screw driving system with automatic screw feeding is especially suitable for use in the furniture and timber industries, the plastics industry and window and door installation. UNIQUICK® screw driving systems can also be found in the sheet-metal working industry, the electronics sector and the automotive industry.

Product benefits
  • Process reliability and
    flexibility in application
  • Cycle sequence can be influenced by the operator
  • Screw guided securely
    into the nozzle
  • Pneumatic or electric drive
  • Pistol or bar-type grip

Product benefits

There are many good reasons for using our products.

Strength and options. Point by point.

Choice of torque or depth shut-off

Process reliability and flexibility in application.

Screw guided securely into the nozzle

Screw cannot fall out.

Data interface via the SUB‑D connector

Easy to connect to an existing system.

No need to rest the nozzle on the component

So no scratching or damage to the surface.

Detailed description

 

UNIQUICK® manual screw driving systems

A hand-operated screw driving system with automatic screw feeding is the ideal solution when assembling limited numbers of different products and product variants. UNIQUICK® manual screw driving units provide the efficiency and flexibility of an automated workstation.

UNIQUICK® Basic

 

Reliable and robust

The UNIQUICK® Basic telescopic screwdriver has been developed for use in industry and is compact and robust in design. The ergonomic, hand-operated tool is available in two models, with a pistol grip or bar-shaped grip, depending on the location of the fastening point and the workstation layout. The pistol grip is especially useful if a high pressure force is needed, when working with wood screws, self-drilling screws and self-forming screws, for example. Integrated path monitoring prevents the presence of two screws in the nozzle at the same time, significantly increasing availability.
 

UNIQUICK® Basic pneumatic

The robust version of a reliable technology.
 

UNIQUICK® Basic electric

The low-noise, high-precision version.
The compact electric drive offers torque and rotation angle monitoring, along with monitoring of the entire screw fastening process.

 

UNIQUICK® Basic telescopic screwdriver – Pneumatic version

UNIQUICK® Basic

Pneumatic version

UNIQUICK® Advance

 

Flexibility in application

The patented UNIQUICK® Advance manual screwdriver differs from the UNIQUICK® Basic because it holds the screw in a fixed, upright position. This makes it easier to locate the fastening point and to join the components where necessary. In particular, the UNIQUICK® Advance is the right choice if you need to prevent contact between the nozzle and the component during screw fastening or when accessing low-level installation points (depressions or recesses). In addition to the pneumatic drive, an electric drive is also available. This is particularly suitable for applications requiring supervised or documented screw fastening, allowing torque and rotation angle monitoring throughout the screw fastening process. The driver's integrated process monitoring system ensures that damaged or overwound threads are reliably detected in good time.

UNIQUICK® Advance feed screwdriver – Pneumatic version

UNIQUICK® Advance feed stroke screw driving system

Pneumatic version

UNIQUICK® nozzles

 

When designing a screw driving tool for an application, it is important to specify the right nozzle. We can supply the most appropriate nozzle for each application.

How do you choose the right nozzle?
The nozzle type and the necessary feed stroke and spindle lift of the screw driving tools are determined by the interference contours.
These are the component contours above the screw head in the vicinity of the screw driving tool or nozzle.
They generally involve limited access on one or more sides or depressions in the components at the fastening point.

UNIQUICK® nozzles

Product variants

Every project deserves a tailor-made solution.

Learn more about the product types and find the right variant for your particular application.

Pneumatic

UNIQUICK® Basic

The UNIQUICK® Basic telescopic manual driver with its open drive interface and optional torque and depth shut-off guarantees optimum process reliability, high availability and flexibility in application.

More
Pneumatic

UNIQUICK® Advance

Its short body makes the UNIQUICK® Advance ideal for applications up to 5 Nm.

More
Pneumatic

UNIQUICK® Advance Vacuum

The screw is held on the bit by vacuum and guided to the fastening point – the ideal technology for screw fastening applications in poorly accessible locations.

More
Electric

UNIQUICK® Advance Electro

The electric drive of the UNIQUICK® Advance Electro permits full process monitoring. Screw fastening processes can be documented and evaluated.

More
Electric

UNIQUICK® Advance Best

The intelligent drivers of the UNIQUICK® Advance range calculate the appropriate torque for each material, ensuring that the screw is always inserted to the correct depth.

More

Downloads

Find out more: related downloads.

If you would like to know more, simply download the relevant brochures.

Title Language Version File Download
UNIQUICK®
Overview of automated screw driving
English,
German
3600/15.13 4457 kB / PDF
English,
German
3600/15.13 4457 kb / PDF
UNIQUICK®
Screw technology
English,
German
3601/13.13 1014 kB / PDF
English,
German
3601/13.13 1014 kb / PDF

To view PDF documents, you will need the free .

More information

Would you like to discover more of the World of Joining?

Here you will find information about successful applications and related topics.