Feeding

UNIQUICK® Feeder

Feeding of screws and fasteners

Feeding and separating fasteners

In the feeding technology sector, UNIQUICK® Feeders offer high availability, flexibility for different fastener types, and quiet operation.

With its technical features and equipment options, the UNIQUICK® Feeder sets a benchmark for ergonomic workplace design.

This product is made by Böllhoff

Method / principle

The UNIQUICK® Feeder is designed as standard to separate screws and fasteners with a minimum ratio of head width to element length of 1.5 d.

Applications

Its outstanding reliability makes the UNIQUICK® Feeder the ideal solution for the furniture and timber industries, for window and door manufacture, for the automotive industry and for the metal-working industry.

Product benefits
  • Durable; low-wear
  • Uniform feeding rate through amplitude control
  • Coated feeding bowl for quiet operation
  • Can be integrated into a wide range of assembly workstations

Product benefits

There are many good reasons for using our products.

Strength and options.
Point by point.

Low-noise feeding system

Quiet, gentle transport of screws and other fasteners thanks to a plastic feed bowl.

Easy filling

Cover flap lifts up for easy refill of fasteners.

Product variants

Every project deserves a tailor-made solution.

UNIQUICK® Feeder is a family of vibrating conveyors in 4 different sizes for transporting fasteners and screws.

UNIQUICK® Feeder

In the feeding technology sector, UNIQUICK® Feeders offer high availability and quiet operation.

More
Detailed inspection with UNIQUICK® Combi

UNIQUICK® Combi is a self-contained solution for gently separating and transporting your fasteners to one or more screw driving units.
As they travel to the driver tool the elements are checked and sorted on the basis of various criteria. Incorrect elements are removed.

UNIQUICK® Combi

UNIQUICK® Combi is a modular unit integrating the various functions involved in feeding, separating and inspecting screws and fasteners.

More

UNIQUICK® XLarge

UNIQUICK® XLarge is a storage container with an innovative drive system to ensure a measured, quiet and gentle delivery of screws and fasteners.

More

UNIQUICK® Multi

UNIQUICK® Multi is a 2-, 3- or 4-way switch which distributes the inspected screws to stationary screw driving systems.

More

UNIQUICK® Check

UNIQUICK® Check is an inspection module for ensuring that the right fastener is supplied and that quality standards are met.

More

UNIQUICK® Logic

UNIQUICK® Logic is a visualisation-based control system which is suitable for controlling all UNIQUICK® products.

More