Industry solutions

Royal Dutch Gazelle

The development of the future e-bike “Gazelle No. 1” calls for an innovative joining technology.

Design and technology on a pathbreaking tour

SNAPLOC® unites design and technology.

Our SNAPLOC® plug-in connections convinced Gazelle completely.

Initial situation

 

Smooth and seamless form for the new e-bike

For some time, Gazelle has collaborated with the world-famous Italian design studio Giugiaro Design in order to create an e-bike of the future – the Gazelle N°1. This model, partly made of carbon and aluminium, weighs only 25.5 kilos and combines the perfect mix of speed, ride comfort and connectivity. Throughout the development of Gazelle N°1, the design was focused above all on smooth and seamless form. For example, the drive train and cables of the e-bike should definitely not be visible. As a result, the body panel could not be screwed together without leaving recognisable fastening points. Additionally, the joint had to decouple vibration, which might occur while using an e-bike and during maintenance or battery change, the cover should be easily removed.

Customer profile

Customer profile
Bicycle

Headquarters
Dieren / Netherlands

Established
1892

Solution

 

SNAPLOC® plug-in connections

SNAPLOC® is a two-part system – ball stud and coupling – for fast installation. The K‘ in K‘ ball stud forms or cuts a thread into the mounting dome of the body panel cover. The coupling is mounted by simply being pushed into the frame. Inside the coupling a ball socket is formed, in which the ball stud as the counterpart can snap into.

Result

 

Easy maintenance coupled with aesthetic design

The installed SNAPLOC® plug-in fastener is not visible on the body panel cover’s surface and supports the aesthetic design significantly. Furthermore, the system is vibration-decoupling. Pull apart to detach – the simple disassembly of SNAPLOC® facilitates the maintenance process considerably.
7 SNAPLOC® systems with a diameter of 7 mm are assembled in each e-bike.

Customer benefits

  • Fast and easy assembly
  • Cost-effective
  • Easy integration into the customers’ component
  • Decoupling of vibration and noise
  • Tolerance compensation

Downloads

Find out more: related downloads.

If you would like to know more, simply download the relevant brochures.

Title Language Version File Download
Success story
Design and technology on a pathbreaking tour!
English 0323/16.02 300 kB / PDF
English 0323/16.02 300 kb / PDF
SNAPLOC®
Vibration and noise‑decoupling fastening systems
English 4350/15.02 939 kB / PDF
English 4350/15.02 939 kb / PDF

To view PDF documents, you will need the free Adobe Acrobat Reader.

More information

Would you like to discover more of the World of Joining?

Here you will find information about successful applications and related topics.