The system is ideally suited to multiple insertion into thin steel strip and a sheet and may be used with aluminium and stainless steel.
The system is ideally suited to multiple insertion into thin steel strip and a sheet and may be used with aluminium and stainless steel.
KAPTI NUT® is a high strength captive nut to be set on a pre-pierced panel by a mechanical process in a single stroke press operation into a compact tool die.
KAPTI NUT® is ideally suited to multiple insertion into thin steel strip and sheet.
There are many good reasons for using our products.
Strength and options.
Point by point.
The KAPTI NUT® is pressed through the panel forming a tapered flange on the back. This is done in a single stroke press operation which is quick and easy.
The KAPTI NUT® can be installed simultaneously combined with other operations like folding or punching in the same press process operation.
The tapered flange formed during the installation makes the panel rigid and contributes to the overall performance of the KAPTI NUT® which can be used on either side.
Several KAPTI NUT® fasteners can be installed in a single operation.
The installation process creates no fumes or heat and needs a minimum of electrical power consumption.
Find out more: related downloads.
If you would like to know more, simply download the relevant brochures.
| Title | Language | Version | File | Download | |||
|---|---|---|---|---|---|---|---|
|
KAPTI NUT® High strength captive nuts for sheet metal
|
English | 06/17 | 379 kb / PDF |
To view PDF documents, you will need the free Adobe Acrobat Reader.