News – 04.10.2017

Surface technology

 

Sustainable surface protection thanks to VZD

VZD – the Chromium-VI-free alternative for electroplating

Chromium-VI is already banned from many industries as a substance hazardous to the environment and seriously hazardous to health. On 21.09.2017 a general prohibition of surface finishes containing Chromium-VI came into force throughout Europe, under the REACH regulations.


Böllhoff parabola

 

The prohibition affects chromating processes that were previously the standard for electroplated fasteners.

  • Yellow chromating (such as: A3C to DIN EN ISO 4042)
  • Olive chromate
  • Black chromate
  • DACROMET®


Quality, price and availability are the most important criteria when it comes to selecting an alternative surface. Electroplated zinc coatings with Chromium-III thick-film passivation (VZD) satisfy these requirements.

  • High corrosion resistance: 144 h in SSNT (compared to A3C: 120 h in SSNT)
  • Adjusted coefficient of friction: µges = 0,12-0,18
  • Economical and environmental
  • High availability world-wide/ catalogue goods

VZD – the Chromium-VI-free alternative – sustained surface protection

Downloads

Find out more: related downloads.

If you would like to know more, simply download the relevant brochures.

Title Language Version File Download
VZD – the Chromium-VI-free alternative
Sustainable surface protection from Böllhoff
8045/17.02 212 kB / PDF
8045/17.02 212 kb / PDF
Böllhoff bulletin
Changeover to Chromium-VI-free protective zinc layers for fasteners
1622/15.02 895 kB / PDF
1622/15.02 895 kb / PDF

To view PDF documents, you will need the free Adobe Acrobat Reader.