Riveting – 02.10.2017

RIVSET®

High-strength and reliable. With RIVSET® self‑pierce riveting technology for the joining of several materials in one step. 

 

Joining of aluminium cast with new ring groove die

While joining steel and/or aluminium sheets on cast aluminium material by using self-pierce riveting technology with semi-tubular rivets, cracking can occur in the material on the button side. This is caused by the mechanical characteristics of the cast material.

The new RIVSET® ring groove die, made by Böllhoff, minimises cracking and ensures an increased interlock as well as reduced rivet load.

This product is made by Böllhoff

 

Your benefits

  • Avoidance/minimisation of cracking on the button side
  • Reduced rivet load due to an optional cup
  • Increased interlock of the rivet by controlling material movement in the die

Would you prefer a printed copy? Any questions? Feel free to give us a call.

RIVSET® Ring groove die
– Joining of aluminium cast with new ring groove die

Downloads

Find out more: related downloads.

If you would like to know more, simply download the relevant brochures.

Title Language Version File Download
RIVSET® Self-pierce riveting technology
Joining of aluminium cast with new ring groove die
English 6710/17.02 143 kB / PDF
English 6710/17.02 143 kb / PDF
RIVSET®
Self-pierce riveting for modern multi-material design
English 04/2018 6374 kB / PDF
English 04/2018 6374 kb / PDF

To view PDF documents, you will need the free Adobe Acrobat Reader.

More information

Would you like to discover more of the World of Joining?

Here you will find information about successful applications and related topics.