Additional product ranges

NAVITIGHT®

Reliable screw fastening. With NAVITIGHT® to prevent damage caused by misalignment.

Installation without jamming

NAVITIGHT® corrects insertion angle errors right at the assembly stage.

If the screw threads are misaligned when a screw is inserted in the component (known as cross-threading), the internal thread may be damaged or even completely destroyed. But thanks to the special geometry of the NAVITIGHT® screw, this problem is now a thing of the past.

Böllhoff parabola

Method / principle

Simple principle, huge impact. NAVITIGHT®’s secret can be found in the geometry of its thread run-out: the major diameter of the narrower screw tip is smaller than the minor diameter of the female thread – while the thread pitch remains constant. So the torque that is generated when the screw is tightened brings the screw and the female thread into perfect alignment, preventing any screw-fastening errors.

Applications

These fasteners can be used in any automated or manual screw fastening applications where access to the female thread in the component is restricted.

Product benefits
  • Reliable screw fastening
  • Reduced error rate leads to time and cost savings
  • Also suitable for automated screw fastening
  • Paint-shaving feature removes paint residues etc. in the mating thread

Product benefits

There are many good reasons for using our products.

Strength and options.
Point by point.

Reliable screw fastening

Errors are corrected by the tapered screw tip. Even wrongly presented screws are brought into alignment with the internal thread.

Reduced wastage

The innovative design of NAVITIGHT® screws effectively prevents damage to the internal thread.

Process cost savings

The thread is preserved. This significantly reduces rework costs or time-consuming repairs.

All-purpose use

Ergonomic design for an optimum screw fastening angle during manual assembly. There are many benefits for automatic screw fastening too.

Detailed description

 

Self-aligning thread

Misalignment when a screw is inserted can often be a problem, especially in cramped conditions. Damage to the internal thread caused by jamming can lead to manufacturing stoppages and to substantial rework costs in some cases. To eliminate this source of error right at the assembly stage, the major diameter of the screw tip is smaller than the minor diameter of the female thread. As the thread pitch remains constant, the screw is automatically brought into alignment with the internal thread. This prevents any damage as the screw is tightened.

Product variants

Every project deserves a tailor-made solution.

Learn more about the product types and find the right variant for your particular application.

NAVITIGHT® standard version

Hex flange head, available in sizes M 5 to M 14.

More

NAVITIGHT® with paint-shaving function

NAVITIGHT® screws with a paint shaver groove restore the internal thread by removing any paint from the thread.

More

More information

Would you like to discover more of the World of Joining?

Here you will find information about successful applications and related topics.