News – 14.04.2021

RIVKLE® Seal Ring

Blind rivet nuts and studs with integrated and captive sealing solution

Tight range RIVKLE® Seal Ring

Our new range of tight RIVKLE® Seal Ring nuts and studs protects your assemblies from external aggressions, ensures tightness to all fluids.

Furthermore it retains the performance of RIVKLE® fasteners over time (metal-to-metal contact).

This product is made by Böllhoff

The innovation

 

The innovation

The RIVKLE® Seal Ring technology is an assembly solution which features a captive sealing ring for simple and reliable setting, even during automatic blow‑feed setting. The resulting assembly is robust, sealed against the ingress of all liquids, thereby meeting the requirements of standard ISO 20653 and automotive quality requirements.
​​​​​​​

Performance

  • Resistance to ageing and fluids
  • Seal protected from external contacts
  • No risk of tension loss in the assembly
    ​​​​​​​

Reliable assemblies

  • The mechanical performance of the assemblies is preserved
  • The seal remains captive, even during blow feed automatic setting
  • Designed for repeatable and reliable automated setting
    ​​​​​​​

Simplification

  • Sealing solution directly integrated on the blind rivet nuts and studs
  • Captive seal
  • Easy and quick setting both in manual and automatic modes
    ​​​​​​​

Automotive quality

  • Quality Guarantee: proven sealing (ATEQ), IPX7 range in accordance with ISO 20653
  • Surface treatment: tested 720h of resistance to red rust
  • 100% sorting to ensure required ppm levels

3-in-1 technology

 

Sealing function

The seal remains securely attached to the RIVKLE® body under all circumstances, including during automatic setting with blow feed and after thermal stressing from ‑35°C to +220°C depending on the seal material.
​​​​​​​

Thread function

Adds a strong and reusable internal or external thread (stud) to thin‑walled workpieces.​​​​​​​
​​​​​​​

Rivet function

Two or more sheets of dissimilar materials can be joined.

RIVKLE® Seal Ring

Integrated sealing solution for simple and reliable setting

01:40

Downloads

Find out more: related downloads.

If you would like to know more, simply download the relevant brochures.

Title Language Version File Download
RIVKLE® Seal Ring
Blind rivet nuts and studs with integrated sealing solution
English 04/2021 2736 kB / PDF
English 04/2021 2736 kb / PDF

To view PDF documents, you will need the free Adobe Acrobat Reader.

More information

Would you like to discover more of the World of Joining?

Here you will find information about successful applications and related topics.