News – 22.01.2019

RIVSET® Automation E

Electrical self-pierce riveting systems for perfect joints

When modern multi-material designs electrify

Compact, robust, modular.

Lightweight construction still remains to be a key technology for future cars. However, efficient lightweight construction also sets high standards for multi-material concepts thus requiring innovative fastening technology such as the established RIVSET® self‑pierce riveting technology from Böllhoff. This technology allows to join different materials in a single production step without pre-punching.

This product is made by Böllhoff

 
RIVSET<sup>®</sup> Automation E drive with new C-frame generation

RIVSET® Automation E drive with new C‑frame generation

An important factor of process devices is the energy efficiency. That was reason enough for Böllhoff to develop alternatives for the self-pierce riveting technology with semi‑tubular rivets – RIVSET® Automation E - in addition to the established hydraulic drive.

The main requirements for such system are a 100 % electrical installation on robots, the compact design of setting tools and short process times – for some applications < 1.5 s. Moreover the user benefits from the symbiosis with further new developments such as the C‑frame generation.

Through the modular system, it guarantees a minimum number of base frames for a maximum number of setting tool variants.

Interested? Talk to us.

Downloads

Find out more: related downloads.

If you would like to know more, simply download the relevant brochures.

Title Language Version File Download
RIVSET® Automation E
When modern multi-material designs electrify
English 01/2019 1463 kB / PDF
English 01/2019 1463 kb / PDF

To view PDF documents, you will need the free Adobe Acrobat Reader.

More information

Would you like to discover more of the World of Joining?

Here you will find information about successful applications and related topics.