|
| Cold Formed Parts special screws, stepped bolts, inside thread components, and bushings for series production requirements in large numbers Materials: steel, stainless steel, aluminum, non-ferrous metals, special materials. | Hot Formed Parts bolts, construction elements and special screws and nuts with a high degree of deformation or a small number of units Materials: steel, stainless steel, special materials | ![]() |
![]() | Pressed Parts and Pressed Bent Parts construction elements, screw-like parts made of metal or sheet material Materials: steel, stainless steel, aluminum, non-ferrous metals, special materials | Precision Turn Parts machined construction elements or construction elements with and without threads in small or large numbers Materials: steel, stainless steel, aluminum, non-ferrous metals, special materials | ![]() |
| Special and standard parts with a diverse selection of materials and machining depths machining steels, case hardened and quenched and tempered steels, corrosion proof steels, heat resistant materials, nickel, titanium, bronze, copper, brass and aluminum alloys, as well as plastics Various Types of Finishing grinding, milling, honing and lapping, thread cutting, thread rolling, trowalizing and sand blasting, hardening and tempering, assembling, molding, and so on Surface Treatment galvanizing, nickel-plating, chrome-plating, bronzing, phosphating, anodizing, zinc lamella coating (e.g. Dacromet, Delta Protekt, Geomet), organic coating and powder coating, chemical screw locking, seal coating. | |||