31.07.2009
RIVKLE® stainless steel – For the extra bit of corrosion resistance
Apart from steel and aluminium, our assortment comprises RIVKLE® blind rivet nuts of stainless steel which provide high corrosion and temperature resistance and are available in many different designs.
RIVKLE® blind rivet nuts and studs have proven to be the most versatile joint solution for fastening high-strength nut or bolt threads to a thin-walled workpiece.
Benefits
- Stable thread on thin-walled components
- Installation in case of one-sided accessibility (blind assembly)
- 2 functions (riveting and screwing)
- Flexible application for every production step
- Low capital expenditure
Further information is provided in our new RIVKLE® Stainless steel catalogue (No 2305) which you can immediately download here as a PDF.
Feel free to ask a for a printed copy of the catalogue or if you have any further questions. Call us at +49 (0)521 / 4482-05 (515). We would be glad to support you.
| Downloads | Version | Language | Type/Size |
|---|---|---|---|
| RIVKLE® Blind rivet nuts stainless steel |
2305/09.02 | English | PDF / 945 KB |
If you are not able to open the document, please install the Adobe Acrobat Reader.
These and more catalogues you will find in our Download centre.