IMTEC®

Moulded inserts for plastics

  1. Bollhoff United Kingdom >
  2. Fasteners >
  3. Special fasteners >
  4. Thread technology >
  5. IMTEC®

Highly wear-resistant thread inserts for in-moulding

IMTEC® refers to the „In-Moulding TEChnology“ and describes the in-moulding of metal thread inserts with plastics before ejection.

Characteristics

IMTEC® – The joining solution for the in-moulding technology

  • Inserting of wear-free and resilient metal threads in high-quality plastics
  • Generation of blind hole threads or through hole threads, depending on customer components
  • Combining specific advantages of the different materials
  • Plastic-metal components provide for advantages such as reduced weight, improved corrosion resistance and component cleanliness
  • IMTEC® moulded inserts are particularly suitable for thermoset and thermoplastic materials

Technology

Component cleanliness, weight reduction, improved corrosion protection

IMTEC® CO cross section

IMTEC® CO cross section

In many fields of application, in-moulding of metal fasteners with plastics is the solution.

IMTEC® moulded inserts are benefiting of the advantageous synergy effect of high strength metals in combination with plastics.

IMTEC® CF cross section

IMTEC® CF cross section

IMTEC® moulded inserts are placed into the mould manually or by means of a handling system. Only the core pins of the injection mould have to be geometrically adapted to the IMTEC® moulded inserts.

Product types

IMTEC® CO

IMTEC® CO

Thread inserts of asymmetric rolled stainless steel A2, which is coiled to a fixed bushing with one flange-type extension.

  • Magnetic despite of stainless steel: Magnetisation of components due to the forming process and therefore fixation on the core pin
  • Residual dirt minimasation
  • Weight reduction of the component
  • Maximum usable thread length

IMTEC® CF

IMTEC® CF

Thread inserts with “double flange” produced from steel by cold forming.

  • Deformation area allows precisely adjusting of the thread inserts length according to the mould dimension
  • No metal-cutting operation
  • Very large flange diameters possible

Our IMTEC® product catalogue provides more information about our thread inserts.

Application

Fields of application

IMTEC® CO – plastic handle / IMTEC® CF – plastic component

IMTEC® COIMTEC® CF
plastic handleplastic component

The IMTEC® moulded inserts are used in many fields of applications:

  • Medical technology
  • Automotive industry
  • Plastics technology
  • Electrics, electronics
  • Fluid technology
Download Version Language Type/Size
IMTEC® Moulded inserts
Thread inserts for in-moulding
0225/11.02 English PDF/ KB

If you are not able to open the document, please install the Adobe Acrobat Reader.



DIN and standard parts

Do you need any information on our product range?

Blue Pages

Product catalogues

You need further technical information?

Download centre

Contact

You need any product information or support?

Contact

Installation IMTEC® CO

Installation IMTEC® CF

BÖLLHOFF

Copyright © 2011 Bollhoff Fastenings Ltd. and Bollhoff GMBH - UK Division