Head shapes
- Flat head
- Countersunk head
- Extra-small countersunk head
Blind rivet nuts and studs
RIVNUT® blind rivet nuts and RIVSTUD® blind rivet studs are the most versatile solution for fastening high-strength nut or bolt threads to components when tapped threads are not possible due to small wall thicknesses.
For internal and external threads of components with small wall thicknesses, Böllhoff offers RIVNUT® blind rivet nuts and RIVSTUD® blind rivet studs. These elements are mounted without counter pressure ("blindly") and can therefore also be set at hollow sections.
RIVNUT® blind rivet nuts and RIVSTUD® blind rivet studs are available in many variations and sizes and therefore offer numerous fastening solutions with additional functions.
RIVNUT® blind rivet nuts and RIVSTUD® blind rivet studs can easily be used in metal or plastic components as well as in many other material combinations.
Often for hollow bodies, profiles, housings or components with one-sided accessibility, the economical setting of the blind rivet nut and RIVSTUD® blind rivet stud is the only possible solution.
Here, the RIVNUT® blind rivet nut and stud is spinned on, upset and afterwards spinned off.
RIVNUT® blind rivet nuts are available in dimensions M 3 to M 14.
Apart from steel and aluminium, our assortment also comprises stainless steel blind rivet nuts.
In addition to the well-known advantages of RIVNUT® blind rivet nuts, they provide optimised corrosion and temperature resistance.
RIVNUT® blind rivet nuts of stainless steel are also available with additional lower-head seal (RIVNUT® sealcote).
Further information is provided in our RIVNUT® Stainless steel flyer (2305).
With our 20 RIVNUT® plus types, we can cover your demand for steel blind rivet nuts to about 80 %.
All products of the RIVNUT® plus program are available from stock any time.
RIVNUT® sealcote provides a stable thread on thin-walled components, also in case of one-sided accessibility. The specific detail is an additional underhead sealant which seals liquids (saltwater resistant) and gases reliably.
RIVNUT® sealcote is available on all RIVNUT® configurations.
RIVNUT® HRT (High Resistance Thread) is available in steel or aluminium. High-strength blind rivet nuts ensure a stable thread which considerably improves the mechanical features of the blind rivet nut.
RIVNUT® PN has been specially designed for integration into plastic parts, hollow sections or sheet metals requiring high ultimate thread strengths. The slotted shank splays out into four "petals" on the blind side of the base material providing a large bearing surface and maximum ultimate thread strength.
Please find further information in our product catalogue RIVNUT®.
High turning resistance due to knurled body
Blind assembly from one side only
Allows fully automatic assembly
Splash-proof
| Download | Version | Language | Type/Size |
|---|---|---|---|
| RIVNUT® Blind Rivet Nuts and Studs |
2307UK/07.03 | English | PDF/ KB |
If you are not able to open the document, please install the Adobe Acrobat Reader.
Copyright © 2009 Bollhoff Fastenings Ltd.