RIVNUT® Elastic

Vibration and noise-decoupling fastener and fastening element

  1. Bollhoff United Kingdom >
  2. Fasteners >
  3. Special fasteners >
  4. Decoupling >
  5. RIVNUT® AV

RIVNUT® Elastic

RIVNUT® Elastic is a detachable blind rivet joint with vibration and noise-decoupling function.

Characteristics

RIVKLE® Elastic
  • The best solution for fastening a high-strength thread body to a thin-walled component
  • Often for hollow bodies, housings or components with only one-sided accessibility, process-reliable one-sided installation is the only alternative
  • Repeatedly detachable joint
  • Decoupling of vibration and noise
  • Insulating

Technology

Blind rivet nuts for vibration and noise-decoupling

RIVNUT® AV consists of a metal body with a metric thread (in most cases) and a wrapping of elastomer or thermoplastic elastomer.

This fastener is an innovative solution when a high-strength thread body must be fastened to a thin-walled component. It is additionally proven by its noise and vibration-decoupling properties.

Blind rivet nuts for vibration and noise-decoupling

When installed, RIVNUT® AV is inserted from one side into the mounting hole of the support part.
Until the final fastening, the clamping cams serve as a locking device.
Since the metal body (standard: brass) is only connected with the wrapping in the lower area, a bulge forms and touches the component to be fastened on the backside, when a screw is screwed in. This is a reversible rivet joint.

Product types

RIVNUT® AV standard

RIVNUT® AV standard

RIVNUT® AV standard is available in two basic designs.

  • RIVNUT® AV with washer for a plastic, aluminium or steel component (with slotted hole)
  • RIVNUT® AV without washer for steel (through-hole according to DIN ISO 273)

Currently available standard designs have dimensions M 4, M 5, M 6 and M 8.

RIVNUT® AV HT

RIVNUT® AV HT

Blind rivet nuts for vibration and noise-decoupling

RIVNUT® AV HT is a further development of the RIVNUT® AV family and ensures not only the proven properties, but also a high temperature resistance.

RIVNUT® AV specials

RIVNUT® AV specials

Differing from the standard designs, it is possible to realise customer-specific applications.
According to the requirements for component fastening, such as stability requirements, it is possible to use different metallic materials for the bodies.

Applications

Examples of application in the automotive industry

  • motorcycle composant

    Fastening of motor spoilers and side parts
    BMW motorcycle

  • activated carbon filter

    Fastening of an activated carbon filter
    VW Beetle

Examples of application in the general industry

  • air conditioning technology

    Refrigeration and air-conditioning technology

  • tractor

    Agricultural technology / machinery
    e. g. tractors, combine harvesters

Download Version Language Type/Size
RIVNUT®
Blind Rivet Nuts and Studs
2307UK/07.03 English PDF/ KB

If you are not able to open the document, please install the Adobe Acrobat Reader.



Product catalogues

You need further technical information?

Download centre

Böllhoff is certified

Here, you find out in which fields!

Certificates & standards

Contact

You need any product information or support?

Contact

RIVNUT® Elastic assembly

BÖLLHOFF

Copyright © 2011 Bollhoff Fastenings Ltd. and Bollhoff GMBH - UK Division