Assembly systems for KOBSERT® thread inserts

  1. Bollhoff United Kingdom >
  2. Assembly systems >
  3. Inserting threads into metal

Thread reinforcement in metals

KOBSERT® threaded bushes are the ideal solution for creating high-strength, vibration-resistant and torsion-proof nut threads in metal low-strength materials, such as aluminium, aluminium alloys and magnesium alloys.

Characteristics

The KOBSERT® technology is ideal for both reinforcing threads and repairing defective threads. The threaded bush is mechanically anchored without additional securing pins or washers and without chemical adhesion or sealing materials.
The sealing ring version is designed for gas and liquid-tight joints.

Get information about the different product types in the fasteners field.

Technology

The most important benefits at a glance

  • Integrated screw lock
  • High-strength screwings with low screw-in depth by means of large outside diameter
  • Wear-resistant
  • Gas and liquid-tight
  • Corrosion-resistant
  • Easy installation
  • Thread repair

Get information about the different product types in the fasteners field.

Assembly solutions

Mechanical setting tools

  • P 2005 K

    P 2005 K

    Pneumatic-hydraulic setting tool for efficient series assembly

  • KOBSERT® PH 830

    PH 830

    Hydraulic setting tool with pneumatic transmission for larger series

Manual setting tools

  • Type S

    Manual installation tool type S

    Screw tool for individual assembly (small series)

  • KOBSERT® M 1430 K

    Manual installation tool type M 1430 K

    Hydraulic manual tool for small series

HH 830

Hydraulic manual tool for small series

An overview of the technical data for our assembly solutions for KOBSERT® threaded bushes as well as of our range of fasteners is provided in our KOBSERT® product catalogue.

Download Version Language Type/Size
KOBSERT®
Thread inserts for metals
1000/11.02 English PDF/ KB

If you are not able to open the document, please install the Adobe Acrobat Reader.



DIN and standard parts

Do you need any information on our product range?

Blue Pages

Product catalogues

You need further technical information?

Download centre

Contact

You need any product information or support?

Contact

KOBSERT® installation

BÖLLHOFF

Copyright © 2011 Bollhoff Fastenings Ltd. and Bollhoff GMBH - UK Division