Böllhoff Repair Solutions

  1. Bollhoff Turkey >
  2. Fasteners >
  3. Special fasteners >
  4. Thread technology HELICOIL®, AMTEC®... >
  5. Thread repair with HELICOIL® plus

Thread repair is worth it with HELICOIL® plus

HELICOIL® plus repair range kits allow easy installation of a new thread in only a few steps.

Characteristics

Too high screw-tightening torque, corrosion or wear - these and other factors cause thread destruction.
HELICOIL® plus thread inserts have been developed in many different designs to repair destroyed threads within a short time. The green colour allows easier identification when they are installed.

Benefits:

  • Easy and fast installation
  • Corrosion and temperature-resistant
  • High-strength and wear-free

Technology

The new thread is only a few steps away

  • As a first step, the defective thread must be drilled out (video: Drilling open a defective thread).
    Now, the new holding thread is cut using a HELICOIL® plus tap drill (video: Cutting the new HELICOIL® thread).

  • The HELICOIL® plus is assembled with the provided installation mandrel (video: Installation of the HELICOIL® plus thread).
    Now, only the tang is broken with the tang break mandrel (video: Breaking the tang) and the new HELICOIL® plus thread insert can be inserted.

Product types

Repair kits and range kits

  • HELICOIL® plus repair kits

    HELICOIL® plus repair kits

    Metric HELICOIL® plus repair kits

    • M 2 - M 16 x 1.5
    • M 18 - M 36 x 1.5



    Imperial thread HELICOIL® plus repair kits

    • UNC 2-56 to UNC 1 1/2" -6
    • UNF 4-48 to UNF 1"-12
    • BSW 3/16" - 24 to BSW 1 1/2" -6
    • BSF 1/4" - 26 to BSF 1"- 10 G 1/8" - 28 to G 1"- 11



    Special repair kits
    Repair kits in various dimensions for

    • Oil drain threads
    • Spark plug threads
    • Lambda probe threads
    • Wheel bearing threads

     

  • HELICOIL® plus repair range kits

    Metric HELICOIL® plus repair range kits

    • M 2,5 - M 6
    • M 4 - M10
    • M5 - M 12
    • M6 - M 14 x 1.25



    Imperial thread HELICOIL® plus repair range kits

    • UNC (UNC 5-40 to UNC 12-24 and UNC 1/4"-20 to UNC 1/2" -13)
    • UNF (UNF4-48 to UNF 1/4"-28 and UNF 1/4"-28 to UNF 1/2" -20)
    • BSW (BSW 1/4" -20 to BSW 1/2" -12)



    Special repair range kits

    Repair range kits in various dimensions for

    • Oil drain threads
    • Spark plug threads

Our HELICOIL® plus thread inserts are also available in refill bags.

Further information and technical indications on our repair kits and repair range kits are provided in our HELICOIL® catalogue for thread repair!

Applications

  • Repair of spark plug threads

    In the automotive industry, the HELICOIL® plus technology is a recognised method for creating high-strength threads.

    Expensive components do not have to be replaced anymore, but can be repaired easily and cost-effectively.


  • Thread repair in an aluminium motor

    Heavily stressed and often used threads in an aluminium motor are preventively equipped with HELICOIL® plus.
    This is an important requirement, e. g. in motorsports.

  • Thread repair in the industry

    Fields of application are for example mechanical and plant engineering, power station technology and shipbuilding.
    Repair of HELICOIL® plus thread inserts is a method which is eligible for certification and which is recognised, among others, by the following companies and institutions.

    • TÜV
    • Germanischer Lloyd
    • DET Norske Veritas

    In nuclear technology, individual acceptances are executed.



RIVKLE® Elastic

Looking for solutions for decoupling of vibration and noise?

RIVKLE® Elastic

Böllhoff is certified

Here, you find out in which fields!

Certificates & standards

Contact

You need any product information or support?

Contact

Drilling open a defective thread

Cutting the new HELICOIL® thread

Installation of the HELICOIL® plus

Breaking the tang

BÖLLHOFF

Copyright © 2011 Böllhoff Civata Ticaret Ltd. Şti