RIVKLE® blind rivet nuts and studs
Blind rivet nuts and studs are the most versatile solution for fastening high-strength nut or bolt threads to components when tapped threads are not possible due to small wall thicknesses.
In an environment of ever changing requirements we support our customers as experts in the most diverse fields of fastening technology. Together we develop innovative solutions for current requirements and materials of the future.
Blind rivet nuts and studs are the most versatile solution for fastening high-strength nut or bolt threads to components when tapped threads are not possible due to small wall thicknesses.
For years, RIVQUICK® blind rivet technology has proven to be a reliable method for non-detachable joining of thin-walled components.
RIVSET® self-pierce riveting is a process for high-strength mechanical joining of similar materials or material combinations. In this process several layers can be joined easily.
For high-strength fastenings
HELICOIL® thread inserts create high-strength fastenings in metallic low-strength materials and have been well established on the market for about 50 years.
Thread repair is worth it with HELICOIL® plus
HELICOIL® plus repair range kits allow easy installation of a new thread in only a few steps.
Highly wear-resistant thread inserts for plastic parts
AMTEC® stands for "After Moulding TEChnology" and refers to the installation of brass thread inserts into plastic components after moulding.
Special nuts with screw lock
HELICOIL® locknuts are a combination of high-strength nut bodies and HELICOIL® thread inserts.
Sealing of bolt-nut joints
SEAL LOCK® sealing nuts are an economical solution for reliable sealing against gaseous and liquid media under high pressure.
Thread reinforcement in metals
KOBSERT® threaded bushes are the ideal solution for creating highly wear-resistant, vibration-resistant and torsion-proof nut threads in metal low-strength materials.
Screwing solutions made of plastic for plastics
The K' in K' system was especially developed by us and is characterised by special thread profiles. The different system variants are self-locking, self-tapping, self-forming, adjustable and tolerance-compensating.
Self-punching fasteners
The ONE SHOT method is a self-punching fastening system for structural components of fibre-reinforced plastics.
Quick and process-safe adhesion
The ONSERT® technology allows adhesion of different fasteners to diverse materials.
Vibration and noise-decoupling fastening element
RIVKLE® Elastic is a detachable blind rivet joint with vibration and noise-decoupling function.
FLEXITOL® tolerance compensation systems have been designed to compensate tolerances by economical installation solutions and thus to ensure a secure process in series productions.
QUICKLOC clamp, rotation and pressure locks are especially suitable for repeatedly detachable joints and quick assemblies.
TEPRO® technical moulded parts and components
We offer system components individually adapted to application requirements. Our service includes application engineering, market-oriented development of concepts in almost no time, prototype design and tool manufacturing, as well as the production of parts that are ready for series production.
We design special parts and parts as per drawings for you. Taking into account material requirements, production methods and surface condition, we offer the best solution for your application.
Copyright © 2011 Böllhoff Civata Ticaret Ltd. Şti