UNIQUICK® Advance Electro plus

  1. Bollhoff Turkey >
  2. Assembly systems >
  3. Screw fastening & feeding >
  4. UNIQUICK® Advance Electro plus

Intelligent choice of torque

Uniquick® Advance Electro plus calculates the torque needed for each individual fastening process. Thus, it provides continuous pre-load force.

Characteristics

UNIQUICK® Advance Electro plus

UNIQUICK® Advance Electro plus makes fastenings in differing materials easier. The aim of the individually chosen locking torque is to set the fasteners correctly

Advantages

FeaturesBenefits
Bit is located at the tip of the screwImmediate start of the fastening process
Screw is fixed and protruded
  • Easy location and fastening of the screw
  • Easy joining of materials
  • Short assembly processes
The nozzle does not touch the materialNo scratching or damaging of the material
Easy bit changeOnly little downtime
Open interfaceFlexible in choice of drives
Compact electric driveQuiet and low-vibrational
Fastening process monitoring
  • Precise fastening, high quality of the finished product
  • Documentation and analysis of the driving processes possible

Intelligent fastening was especially developed for mixed- and natural materials, which subject to differing degrees of friction, as well as uneven threads.

Applications

  • Easy handling due to offset drive

    Easy handling due to offset drive

    Advance Elektro plus can be used for various applications. You will benefit from well arranged working conditions, due to Individually adjusted offset drives - you will easily reach fastening positions which are usually hardly accessible.
    Today's working places especially in furniture and timber industry is no longer imaginable without individually calculated tightening torques.

  • UNIQUICK® Advance Electro plus

    Verticals - designed to control

    Straight and slim - UNIQUICK® Advance Elektro plus is well able to fasten precisely. You will be surprised by its good behavior in locating and reaching fastening positions.
    Each fastening process can be documented and analysed. This sees to transparent process control.



Product catalogues

You need further technical information?

Download centre

Böllhoff is certified

Here, you find out in which fields!

Certificates & standards

Contact

You need any product information or support?

Contact
BÖLLHOFF

Copyright © 2011 Böllhoff Civata Ticaret Ltd. Şti