Assembly systems for RIVQUICK® blind rivets

  1. Bollhoff Turkey >
  2. Assembly systems >
  3. Riveting >
  4. RIVQUICK®

Joining components with one-sided accessibility

The RIVQUICK® blind rivet technology, a method to non-detachably connect thin-walled components, has been on the market for years.

Get an overview of our assembly solutions.


Characteristics

RIVQUICK®

RIVQUICK® blind rivets for flexible and efficient planning, construction and production.
They are available with different head shapes and material combinations.
We also offer a comprehensive tool program.

Get information about the different product types in the fasteners field.

+ RIVQUICK® blind rivets

Technology

The most important benefits at a glance

RIVQUICK®
  • Joining components with one-sided accessibility
  • Non-detechable joint
  • No heat generation, therefore no deformation
  • Use of coated components possible
  • Wide range of materials (aliminium, steel, stainless steel, etc.)
  • Quick and low-emission

Tight fit in different drill hole diameters

RIVQUICK®

Even with drill hole diameters that vary within 1 mm, the fluently adjusting closing head ensures a tight fit of the rivet.

Vibration-resistant

RIVQUICK®

Good bearing pressure characteristics ensure a completely filled drill hole. The bore hole edge is perfectly covered by the closing head.

Bridging of several clamp areas

RIVQUICK®

The design of the rivet body ensures the alternative forming of a simple or double closing head depending on the clamp area.

Get information about the different product types in the fasteners field.

+ RIVQUICK® blind rivets

Assembly solutions

Mechanical setting tools

  • RIVQUICK® T1 to T4

    RIVQUICK® T1 to T4

    Pneumatic-hydraulic setting tools
    also suitable for setting high-strength blind rivets

    The compressed air used for the setting process is also used for sucking off the rest of the mandrel. A new type of clamp jaw system increases service life many times over.

  • RIVQUICK® ER 264

    ER 264

    Accumulator blind rivet setting tool

Manual setting tools

  • RIVQUICK® H 25

    H25

    Manual setting tool
    with power transmission

  • RIVQUICK® BRS 10

    BRS 10

    Lever setting tool

An overview of the technical data for our assembly solutions for blind rivets as well as of our range of fasteners is provided in our RIVQUICK® product catalogue.



DIN and standard parts

Do you need any information on our product range?

Blue Pages

Supply systems

Do you need any information on procurement and supply systems?

ECOSIT®

Contact

You need any product information or support?

Contact
BÖLLHOFF

Copyright © 2011 Böllhoff Civata Ticaret Ltd. Şti