SEAL LOCK®

Sealing nuts

  1. Bollhoff India >
  2. Fasteners >
  3. Thread technology >
  4. SEAL LOCK® Sealing nuts

Sealing bolt-nut joints

SEAL LOCK® sealing nuts are an economical solution for reliable seals against gaseous and liquid media under high pressure.

Characteristics

SEAL LOCK®

SEAL LOCK® sealing nuts are one-piece structural components.
Sealing against leakage can be executed in the thread or bearing face. These components are used e. g. for hydraulic or pneumatic systems or for fuel systems.
With SEAL LOCK® sealing nuts, high-strength screwed connections can be realised without loss of preload-forces - they can even be used in repeated screwings.

Technology

The most important benefits at a glance

  • One-piece component
  • Captive seal
  • Seal resistance against many oil types and solvents
  • From -40 °C to +110 °C
  • High preload-force due to metal bearing face
  • No loss of preload-force due to set O-ring
  • 5 repeat screwing-unscrewing cycles possible
  • Dimensions M 6 - M 16
SEAL LOCK® – Prior to bracing / In braced condition

Prior to bracing / In braced condition

The SEAL LOCK® sealing nut has many benefits over to multi-piece solutions consisting of cap nut, locknut and two sealing discs.
With our solutions you can save assembly time and realise optimal screwed connections without loss of preload-force at minimum space requirements.

For information on the technical data of our SEAL LOCK® sealing nuts, see our product catalogue. Here you also find information on possible special designs.
Feel free to contact us for information on SEAL LOCK® sealing screws.

Applications

Examples of application SEAL LOCK®

  • Sealing and locking adjusting screws in the return chamber of a way valve block in a hydraulic control system

  • Locking a set screw on the pressure-limiting valve inside toothed feed pumps

  • O-ring and lock on control lever axle for an airplane refuelling device

  • Screwing and O-ring of automobile gear box

Download Version Language Type/Size
SEAL LOCK®
Sealing nuts with reduced assembly work
and securing device
0500/11.02 English PDF/ KB

If you are not able to open the document, please install the Adobe Acrobat Reader.



Product catalogues

You need further technical information?

Download centre

Böllhoff is certified

Here, you find out in which fields!

Certificates & standards

Contact

You need any product information or support?

Contact
BÖLLHOFF

Copyright © 2010 Bollhoff Fastenings Pvt. Ltd.