ONSERT®

Adhesion of fasteners

  1. Bollhoff India >
  2. Fasteners >
  3. Thread technology >
  4. ONSERT® Adhered elements

Safe adhesion without loss of performance

ONSERT® technology allows adhesion of different fasteners to diverse materials.

Characteristics

An efficient connection

Technological progress, reduced development times, legal changes, etc. result in new requirements for the fastening and assembly technology.
As a result, Böllhoff, as a specialist in mechanical joining technology, and DELO, as a specialist for intelligent bonding technology, have together developed a new fastening system. The main focus was on process-reliable curing of adhesives with ideal cycle times as well as geometric designs of fasteners.
The ONSERT® technology is the result - quick bonding of fasteners without loss of performance.

Technology

ONSERT® plus

Plastic-coated fasteners for plastic components of high wall thicknesses

The fasteners are coated with transparent plastic and have a special contour on the fastening side. This contour is form-closedly bonded to the corresponding contour of the plastic component and hardened with light.

  • Reduction / prevention of sink marks
  • Shorter injection cycles
  • Easier tooling concepts
  • Standardised elements
  • Suitable for semi-automated and fully automated processing
  • Short curing times (< 5 sec.)


Bonding process

1. Dispensing

2. Joining

3. Curing



DELO bonding systems

for ONSERT® plus

for ONSERT® plus

white
Download Version Language Type/Size
ONSERT®
Quick and process-reliable bonding of fastening elements with light-curing adhesives
0250/11.02 English PDF/ KB

If you are not able to open the document, please install the Adobe Acrobat Reader.



Our partner DELO

www.delo.de

Böllhoff is certified

Here, you find out in which fields!

Certificates & standards

Contact

You need any product information or support?

Contact
BÖLLHOFF

Copyright © 2010 Bollhoff Fastenings Pvt. Ltd.