HELICOIL®

Locknuts

  1. Bollhoff India >
  2. Fasteners >
  3. Thread technology >
  4. HELICOIL® Nuts

Special nuts with screw lock

HELICOIL® locknuts are one-piece fasteners because the nut is connected to the HELICOIL® screwlock thread insert.

Characteristics

Locking of the screw is achieved by one or several polygonal-shaped threads on the HELICOIL®. These threads clamp the flanks of the screwed-in screw; the result is an elastically resilient frictional locking. The achieved locking torques can be compared to the indications in ISO 2320.

Technology

The most important benefits at a glance

  • Screw-locking in the thread
  • Elastically acting screw lock
  • Constant thread friction
  • High temperature resistance
  • Uniform load and stress distribution
  • High repeat screwing-unscrewing cycles

Product types



Different nut body geometries available

Hexagon nut

Nut with integrated washer

Collar nut



Square nut

Cap nut

Weld nut

Download Version Language Type/Size
HELICOIL® locknut
Special nuts with screw lock
0560/09.02 English PDF/ KB

If you are not able to open the document, please install the Adobe Acrobat Reader.



Product catalogues

You need further technical information?

Download centre

Böllhoff is certified

Here, you find out in which fields!

Certificates & standards

Contact

You need any product information or support?

Contact
BÖLLHOFF

Copyright © 2010 Bollhoff Fastenings Pvt. Ltd.