RIVQUICK® varigrip blind rivet for several areas
- Bridging of several clamp areas
- Tight fit even in different drill hole diameters
- Vibration-resistant
- Benefits for storage and costs
Blind rivets
For years, RIVQUICK® blind rivet technology has proven to be a reliable method for non-detachable joining of thin-walled components. Choose from different product types according to your requirements.
RIVQUICK® blind rivets for flexible and efficient planning, construction and production.
They are available with different head shapes and material combinations.
We also offer a comprehensive tool program.
Even with drill hole diameters that vary within 1 mm, the fluently adjusting closing head ensures a tight fit of the rivet.
Good bearing pressure characteristics ensure a completely filled drill hole. The bore hole edge is perfectly covered by the closing head.
The design of the rivet body ensures the alternative forming of a simple or double closing head depending on the clamp area.
Further information on our RIVQUICK® blind rivets is provided in our product catalogue.
| Download | Version | Language | Type/Size |
|---|---|---|---|
| RIVQUICK® high-strength High-strength blind rivets |
0721/08.02 | English | PDF/ KB |
| RIVQUICK® Break stem and structural blind rivets |
RQ 10/10 M | English French German Italian Spanish |
PDF/ KB |
If you are not able to open the document, please install the Adobe Acrobat Reader.
Copyright © 2010 Bollhoff Fastenings Pvt. Ltd.