Metal-plastic combination with external thread
- Ball stud with metal external threads
- Available in the most different thread forms
Vibration and noise-decoupling fastening system
The two-piece SNAPLOC® fastening system consists of a ball stud and a coupling for quick installation and is based on the principle of a simple snap connection.
Since plug-in connections only consist of two component parts, they are easy to assemble and detach.
SNAPLOC® joints can be integrated into the design of the corresponding components.
SNAPLOC® plug-in connections consist of a ball stud and a coupling. Inside the coupling there is a ball socket the ball stud can snap into.
The coupling is mounted to the bottom of the corresponding components into the provided frame and held there form-closedly.
The ball stud can be screwed, adhered or clipped onto the corresponding components.
Joining by plugging in and removing by pulling ensure an ideal fit.
| Download | Version | Language | Type/Size |
|---|---|---|---|
| SNAPLOC® Connecting and fastening system isolated against vibration and noise |
4350/09.02 | English | PDF/ KB |
If you are not able to open the document, please install the Adobe Acrobat Reader.
Copyright © 2010 Bollhoff Fastenings Pvt. Ltd.