QUICKLOC®

Quick-release fasteners

  1. Bollhoff India >
  2. Fasteners >
  3. Special joining technology >
  4. QUICKLOC® Quick release

Quick-release fastening systems

QUICKLOC® clamp, rotation and pressure locks are ideal for repeatedly releasable joints and quick assembly.

Characteristics

QUICKLOC®

QUICKLOC® quick releases are used in almost every industry. They are cost-effective, adjustable in colour and design, maintenance-free, vibration-resistant and captive.
Apart from the standard types we have also produced a number of customer-specific special designs. Thanks to innovative development of ideas, we can find a solution to every problem in the field of quick-release technology.

Technology

Functional principle of quick-release systems

Using the example of the QUICKLOC® series 60

QUICKLOC® series 60

With the QUICKLOC® series 60, the potential for innovation of Böllhoff up-to-date fastening techniques can be depicted.

The fastening system is based on two component parts – a locking bolt and a lock bottom.
For assembly, the lock top has to be inserted through a drill hole and then locked with the retaining washer.
The lock bottom has to be clipped into a rectangular hole.
For locking, the bolt on the lock top has to be turned a quarter turn to the right or left while applying slight pressure. With the inclined shoulders, the lock bottom holds the bolt in its position.
Upon opening – quarter turn to the left or right – the contact tongues are forced apart. Via the lateral chamfer on the bolt, the tongues push the lock into the opened position.



Your benefits

  • Quick assembly without tools
  • Opening by left or right turn
  • No corrosion
  • Easy locking by turning or axial pressure
  • Free choice of colours
  • Reduced weight

Product types

Different variants of QUICKLOC® quick releases

  • QUICKLOC® series 60

    QUICKLOC® series 60

    The quarter-turn pressure lock can be opened by left or right turn. Due to plug-in connections, assembly is easy. Even when dirty, performance reliability is not affected.

  • QUICKLOC® plastic

    QUICKLOC® series 60 plastic

    The plastic quarter-turn pressure lock can be opened by left or right turn. It is corrosion-resistant and very lightweight. It can also be used with centering and pressure lock.

  • slide fastener

    Special locks

    We also develop turning bolt systems and slide fasteners according to the individual wishes of our customers.

Applications

Application examples

QUICKLOC® clamp, rotation and pressure locks are used in all fields of industry where quick and repeatedly releasable joints are required which can be quickly and easily mounted.

QUICKLOC® applications are being used for example in rail traffic, automotive engineering, medical engineering, compressor technology, heating engineering and aviation.

Special applications

  • QUICKLOC® hood latch system

    Customer-specific quick release for hood locking

  • QUICKLOC® seat bench adjustment

    Customer-specific component for bench seat fastening



News

Böllhoff news!

[1-5-6-1 News & press]

Böllhoff is certified

Here, you find out in which fields!

Certificates & standards

Contact

You need any product information or support?

Contact

QUICKLOC® series 60

Slide fastener

BÖLLHOFF

Copyright © 2009 Bollhoff Fastenings Pvt. Ltd.