For had-held screwdrivers
- Two screwdrivers may fasten parallely
- Two outlets for parallel separation and feeding
- Short cycle times; also for two screwdrivers run independently
- Intensive noise reduction of the vibratory conveyor
UNIQUICK® Twinfeeder separates the largest possible amount of screws and fasteners so that there may be up to eight screwdriving units to be fed out of one bowl.
UNIQUICK® Twinfeeder uses a second outlet in place of the counterweight for the vibratory conveyor that is necessary for a balanced vibratory behavior. Instead of this UNIQUICK® Twinfeeder separates anf feeds out of two outlets.
Advantages:
| Download | Version | Language | Type/Size |
|---|---|---|---|
| UNIQUICK® Overview over screw driving automation |
3600/09.13 | German - English | PDF/ KB |
| UNIQUICK® Screwdriving Technology |
3601/07.13 | German - English | PDF/ KB |
If you are not able to open the document, please install the Adobe Acrobat Reader.
Copyright © 2009 Bollhoff Fastenings Pvt. Ltd.